封裝資訊
封裝 | 針腳 SOIC (D) | 16 |
操作溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送業者 40 | TUBE |
SN74LV4053A 的特色
- 1.65V to 5.5V VCC operation
- Support mixed-mode voltage operation on all ports
- High on-off output-voltage ratio
- Low crosstalk between switches
- Individual switch controls
- Extremely low input current
- Latch-up performance exceeds 250mA per JESD 17
- ESD protection exceeds JESD 22
- 2000V Human-Body Model (A114-A)
- 1000V Charged-Device Model (C101)
SN74LV4053A 的說明
These triple 2-channel CMOS analog multiplexers/demultiplexers are designed for 1.65V to 5.5V VCC operation.
The SNx4LV4053A devices handle both analog and digital signals. Each channel permits signals with amplitudes up to 5.5V (peak) to be transmitted in either direction.
Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.