Solid state drive
Products and reference designs
Solid state drive
Overview
Our integrated circuits and reference designs help you create advanced client solid state drive (SSD) systems with highly efficient power management, accurate sensing and robust signal conditioning.
Design requirements
Modern solid state drive designs often require:
- Efficient DC/DC power solutions in the smallest size.
- Highly accurate temperature sensing to enable thermal management.
- Over-voltage, overcurrent and surge protection on VBUS.
Explore applications similar in function and design
Extend the capabilities of this application
Block diagram
Find products and reference designs for your system.
Client SSD - Internal
DC/DC power supply
Power management (20)
AC/DC & DC/DC converters (integrated FET)
-
TPS62810-Q1—Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package
-
TPS62A02—2.5V to 5.5V input, 2A high-efficiency step-down converter in SOT563 and SOT23 packages
-
TPS628303—2.25-V to 5.5-V, 3-A step-down converter with 1% accuracy in small QFN and SOT583 packages
-
TPS61288—18-V, 15-A synchronous boost converter
-
TPS62825—2.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN
-
TPS62826—2.4-V-5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm VSON-HR package
Linear & low-dropout (LDO) regulators
-
TLV743P—300mA low-Iq low-dropout (LDO) voltage regulator with enable
-
TLV733P—300-mA, capacitor-free, low-IQ, low-dropout voltage regulator with enable
-
LP3996—150-mA, low-IQ, dual-channel low-dropout voltage regulator with power good & enable
-
TLV702—300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable
Multi-channel ICs (PMICs)
-
LP8758-E0—Four, single-phase, 4-A output DC-DC step-down converter
Load switches
-
TPS22998—5.5-V, 10-A, 4-mΩ On-Resistance load switch
-
TPS22997—5.5-V 10-A 4-mΩ on-resistance load switch with power good
-
TPS22919—5.5-V, 1.5-A, 90-mΩ load switch with adj. output discharge
-
TPS22925—3.6-V, 3-A, 9.2-mΩ load switch with output discharge
-
TPS22990—5.5-V, 10-A, 3.9-mΩ load switch with adj. rise time, power good and optional output discharge
-
TPS22954—5.7-V, 5-A, 14-mΩ load switch with adj. rise time, -Voltage monitoring and output discharge
MOSFETs
-
CSD13306W—12-V, N channel NexFET™ power MOSFET, single WLP 1 mm x 1.5 mm, 10.2 mOhm
-
CSD19537Q3—100-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 14.5 mOhm
Technical documentation
No results found. Please clear your search and try again.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.