Telehealth systems

Products and reference designs

Telehealth systems

Block diagram

Overview

Our integrated circuits and reference designs help you create innovative telehealth systems.

Design requirements

Modern telehealth systems often require:

  • Accurate fuel gauging and high efficiency battery charging designs to keep the system cool.
  • Support of multiple peripheral interfaces for high-quality video streaming.
  • Digital visual interface (DVI) transmitters with universal interface, adjustable signaling and clocking to improve performance.

TI products may not be used in life-critical medical equipment unless authorized officers of the parties have executed a special contract specifically governing such use. See our Terms of Sale for additional information.

Block diagram

Find products and reference designs for your system.

Telehealth gateway & aggregation manager

AC AC Point of Load Voltage Rails Point of Load Voltage Rails Isolated AC/DC Power Supply Isolated AC/DC Power Supply MOSFET MOSFET PWM Controller PWM Controller Rectifier Rectifier Low Voltage Power Supply Low Voltage Power Supply Sequencer Sequencer LDO LDO Supervisor / Reset Supervisor / Reset Load Switch Load Switch Buck Buck Boost Boost Buck-Boost Buck-Boost E-fuse E-fuse Battery Management Battery Management Battery Charger Battery Charger Battery Authentication Battery Authentication Battery Gauge Battery Gauge Input User Interface Input User Interface Keypad Controller Keypad Controller Touchscreen Controller Touchscreen Controller Haptics Driver Haptics Driver Capacitance to Digital Converter Capacitance to Digital Converter Inductance to Digital Converter (Button Detect) Inductance to Digital Converter (Button Detect) REF REF ADC ADC AMP AMP Micro Phone Micro Phone Clocking Clocking RTC RTC Clock Oscillator Clock Oscillator Clock Buffers Clock Buffers Wired Interface Wired Interface USB USB RS485 RS485 RS232 RS232 CAN CAN Ethernet PHY Ethernet PHY ESD Protection ESD Protection Current Limit Switch Current Limit Switch TVS Diodes TVS Diodes Digital Processing Digital Processing MCU/ MPU/ DSP MCU/MPU/DSP FPGA FPGA Output User Interface Output User Interface REF REF DAC DAC AMP AMP ESD ESD Memory Card Memory Card Level Translator Level Translator Buzzer/Speaker/Alarm Buzzer/Speaker/Alarm Backlight Power Backlight Power Display Driver Display Driver 7-segment Display Driver 7-segment Display Driver DPOT DPOT LEDs LEDs LCD LCD Level Translator Level Translator DVI DVI DVI Transmitter DVI Transmitter Wireless Interface Wireless Interface BT/BLE BT/BLE Wi-Fi Wi-Fi Sub GHz Sub GHz

Wireless interface

close

Wireless interface subsystem connects the system to devices like mobile phone, computers, etc. The interface can be Bluetooth, BLE or Wi-Fi.

View allchevron-down
Wireless connectivity (16)
Wi-Fi products
  • CC3351SimpleLink™ dual-band (2.4 and 5GHz) Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC
    Data sheet: PDF | HTML
  • CC3301MODSimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion module
    Data sheet: PDF | HTML
  • CC3200SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM
    Data sheet: PDF | HTML
  • CC3100MODSimpleLink™ Wi-Fi CERTIFIED™ network processor module for Internet-of-Things with 2 TLS/SSL
    Data sheet: PDF | HTML
Other wireless products
  • CC2530-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM
    Data sheet: PDF | HTML
  • CC2531-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM
    Data sheet: PDF | HTML
  • TRF7970AMulti-Protocol Fully Integrated 13.56-MHz NFC / RFID Transceiver IC
    Data sheet: PDF | HTML
  • TRF7964ATRF7964A Multi Protocol Fully Integrated 13.56-MHz NFC / RFID Reader/Writer IC
    Data sheet: PDF | HTML
Low-power 2.4-GHz products
  • CC2651R3SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4-GHz wireless MCU with 352-kB flash
    Data sheet: PDF | HTML
  • CC2642RSimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash
    Data sheet: PDF | HTML
  • CC2340R5SimpleLink™ 32bit Arm® Cortex®-M0+ 2.4GHz wireless MCU with 512kB flash
    Data sheet: PDF | HTML
Sub-1 GHz transceivers
  • CC1120High performance Sub-1 GHz wireless transceiver for narrowband systems
    Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs
  • CC1312RSimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash
    Data sheet: PDF | HTML
  • CC1350SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
    Data sheet: PDF | HTML
  • CC1352RSimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash
    Data sheet: PDF | HTML
  • CC1314R10SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM
    Data sheet: PDF | HTML
  • TIDA-01624Bluetooth®-enabled high accuracy skin temperature measurement flex PCB patch reference design
    Design guide: PDF | HTML Schematic: PDF
  • TIDC-WL1835MODCOM8B2.4 GHz WiFi® + Bluetooth® Certified Antenna Design on WiLink™ 1835 Module
    Schematic: PDF
  • TIDC-WL1837MODCOM8I2.4 & 5 GHz Dual Band Wi-Fi® + Bluetooth® Antenna Design on WiLink™ 1837 Module
    Schematic: PDF

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos