5-6KINTERFACE
5-6K インターフェイス評価モジュール
5-6KINTERFACE
概要
The interface board consists of two signal conditioning sites, two serial EVM sites, and a parallel EVM site. Regardless of the interface type, all EVMs compatible with the 5-6K Interface Board have a standard analog interface and standard power connector. Three position screw terminals J1 and J2 and two position screw terminals J6, J8, J9, and J11 provide access to a common power bus routed to all sites
The 5-6K Interface board is intended to provide Data Converter customers with the greatest amount of flexibility for the evaluation of Data Acquisition Products from Texas Instruments. The Interface Board maintains a compatible interface with the TMS320 Series of Digital Signal Processors (DSP) according to the guidelines set forth in the TMS320 Cross-platform Daughtercard Specification (SPRA711)
The EVM is a Circuit board which allows the designer to mate the board with TI DSKs and at the same time mating with several TI codecs.
Standard shipping available within 5 business days. Rush delivery available at an additional charge.
EVMs are not qualified for NAFTA exemption.
Input/output cables and power supplies are not included.