BQ40Z50-DEVICE-FW — Firmware for bq40z50 family of gauges
サポート対象の製品とハードウェア
製品
バッテリ残量計
ハードウェア開発
評価ボード
BQ40Z50-DEVICE-FW — Firmware for bq40z50 family of gauges
製品
バッテリ残量計
ハードウェア開発
評価ボード
リリース情報
Overview
BQ40Z50-DEVICE-FW is a firmware-only release that can be flashed onto any existing BQ40Z50 hardware ( such as the BQ40Z50, BQ40Z50-R1, BQ40Z50-R2, … device ). The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution that provides a rich array of features for gas gauging, protection, and authentication for 1-series, 2-series, 3-series, and 4-series cell Li-ion and Li-polymer battery packs.
Using its integrated high-performance analog peripherals, the BQ40Z50-DEVICE-FW firmware measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in Li-ion or Li-polymer batteries and reports this information to the system host controller over an SMBus v1.1 compatible interface. SHA-1 authentication, with secure memory for authentication keys, enables identification of genuine battery packs.
Features
The BQ40Z50-DEVICE-FW firmware is usable on any previous version of the BQ40Z50 hardware
最新情報
- New features and bug fixes to BQ40Z50 firmware. See release notes text file in install folder for more information.