FLAT-CLAMP-TVS-EVM
TVSxx0x 高精度サージ保護ダイオードの評価基板
FLAT-CLAMP-TVS-EVM
概要
The FLAT-CLAMP-TVS-EVM (Precision Surge Protection Diode Adaptor Board Evaluation Module) demonstrates the characteristics, operation, and use of the TVSxx0x family of devices. The TVSxx0x family of devices are precision clamps that keep ultra-low and flat clamping voltages during transient over-voltage events like surge for both bidirectional and unidirectional signals. These adaptor boards place the small DRV package size of the TVSxx00 device and the small DRB package size of the TVSxx01 device into a larger footprint that is designed to fit into industry standard SMA and SMB package types and allow users to test performance in their own systems.
特長
- IEC 61000-4-5 Surge Compliance Testing
- IEC 61000-4-2 ESD Compliance Testing
- Industry Standard Footprint for Evaluation in Existing Systems
- Unidirectional and Bidirectional Configuration
TVS ダイオード
購入と開発の開始
評価ボード
FLAT-CLAMP-TVS-EVM — TVSxx0x 高精度サージ保護ダイオード・アダプタ・ボードの評価モジュール
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 1