LP5899DYYEVM
LP5899 evaluation module
LP5899DYYEVM
概要
The LP5899 SPI-compatible connectivity evaluation module enables the LP589x device family to be controlled using a standard SPI controller. The device features an internal oscillator to generate the continuous clock required by the LP589x device family. Jitter can be added to the continuous clock for EMI enhancement. The transmitted data is aligned to the continuous clock to maintain the timing requirements of the CCSI interface. LP5899 incorporates reporting of faults in both the LP589x daisy chain and LP5899 internal. Data transmission of register and VSYNC commands to the LP589x daisy chain is CRC protected by LP5899. In addition, the data line is guarded by LP5899 for stuck-at faults.
特長
- Operating voltage VCC range: 2.5V to 5.5V
- SPI peripheral
- Data transfer rate up to 20MHz
- Support multiple peripherals with one controller
- Continuous Clock Serial Interface (CCSI) Controller
- Data transfer rate up to 20MHz
- Programmable clock jitter for EMI enhancement
- Diagnostics
- Open-drain FAULT pin
- SPI communication loss detection
- CRC for SPI communication
- Data ready interrupt for availability of data
LED ディスプレイ・ドライバ
購入と開発の開始
LP5899DYYEVM-LP5890-F280039C-SW — LP5899 reference code pairing with LP5890 based on TMS320F280039C (LAUNCHXL-F280039C)
LP5899DYYEVM-LP5890-F280039C-SW — LP5899 reference code pairing with LP5890 based on TMS320F280039C (LAUNCHXL-F280039C)
LP5899 sample code based on LP5890EVM and TMS320F280039C (LAUNCHXL-F280039C)
製品
LED ディスプレイ・ドライバ
RGB LED ドライバ
ハードウェア開発
評価ボード
ドキュメント
LP589x(-Q1)/TLC698x Sample Code User's Guide
リリース情報
Initial version of sample code for LP5890EVM paired with LP5899DYYEVM based on LAUNCHXL-F280039C.
最新情報
- Initial version
LP5899DYYEVM-LP5891-F280039C-SW — LP5899 reference code pairing with LP5891(-Q1) based on TMS320F280039C (LAUNCHXL-F280039C)
LP5899DYYEVM-LP5891-F280039C-SW — LP5899 reference code pairing with LP5891(-Q1) based on TMS320F280039C (LAUNCHXL-F280039C)
LP5899 sample code based on LP5891(Q1)EVM and TMS320F280039C (LAUNCHXL-F280039C)
製品
LED ディスプレイ・ドライバ
車載 LED ドライバ
RGB LED ドライバ
ハードウェア開発
評価ボード
ドキュメント
LP589x(-Q1)/TLC698x Sample Code User's Guide
リリース情報
Initial version of sample code for LP5891(Q1)EVM paired with LP5899DYYEVM based on LAUNCHXL-F280039C.
最新情報
- Initial version