TIDA-00447

24 V デュアル・ブラシレス DC モーター・ドライブ、食器洗い機ポンプ用リファレンス・デザイン

TIDA-00447

設計ファイル

概要

TIDA-00447 is a 24V, dual Brushless DC (BLDC) motor drive reference design to be used in major home appliances to drive low voltage BLDC motors such as pumps and fans, e.g. for circulation pump and drain pump of dishwashers. The power stages of motor drive are designed for 100W and 30W of continuous operation respectively. The 30W drive is based on a single chip, low external component count three-phase motor driver with integrated power MOSFETs and offers proprietary sensorless control scheme to provide continuous sinusoidal drive. It also features an integrated buck/linear regulator to efficiently step down the supply voltage to either 5 or 3.3 V for powering both internal and external circuit. The 100W drive is implemented using discrete approach having an MCU, external MOSFET driver with protections & current sensing and external power MOSFETs. This architecture offers the flexibility to scale the drive power level as needed. The MCU is programmed with InstaSPIN-BLDC software that implements sensorless trapezoidal control of BLDC motor using back-EMF integration method and it is also used to configure & control the speed of drain pump stage. Isolated UART interface enables communication of the drive unit with the main user interface controller. This reference design is fully tested for full load operation, over current and motor stall protections.

特長
  • 24V dual brushless motor drive platform for major home appliances using devices with extensive built-in protection features enabling safer, noiseless operation and small form factor.
  • The lower powered motor drive is thermally designed for up to 30W continuous operation is based on a single chip, low external component count three-phase motor driver with integrated power MOSFETs and offers proprietary sensorless control scheme to provide continuous sinusoidal drive.
  • The lower powered motor drive controller integrates 5V/3.3V buck/linear converter and protection functions such as over current, voltage surge protection, UVLO protection and motor Lock detection.
  • The higher powered motor drive thermally designed 100W continuous operation is implemented using discrete approach having an MCU, external MOSFET driver with built-in protections & current sensing amplifier and external power MOSFETs.
  • The discrete implementation of water circulation pump offers flexibility of easily scaling up or scaling down the power level.
  • The MCU is programmed with InstaSPIN-BLDC software that implements sensorless trapezoidal control of BLDC motor using back-emf integration method offering robust low speed operation and finer control over the entire speed range.
??image.gallery.download_ja_JP?? 字幕付きのビデオを表示 ビデオ

組み立てられたボードは、テストと性能検証のみの目的で開発されたものであり、販売していません。

設計ファイルと製品

設計ファイル

すぐに使用できるシステム・ファイルをダウンロードすると、設計プロセスを迅速化できます。

TIDUA50B.PDF (5110 K)

リファレンス・デザインの概要と検証済みの性能テスト・データ

TIDRFI0.PDF (758 K)

設計レイアウトとコンポーネントを示した詳細な回路図

TIDRFI1.PDF (209 K)

設計に使用したコンポーネント、参照指定子、メーカー名や型番などを記入した詳細なリスト

TIDRFI2.PDF (573 K)

コンポーネントの配置を明示する詳細な設計レイアウト

TIDRFI4.ZIP (666 K)

IC コンポーネントの 3D モデルまたは 2D 図面に使用するファイル

TIDCAI7.ZIP (84 K)

PCB 設計の基板層に関する情報を記載した設計ファイル

TIDRFI3.PDF (1545 K)

PCB 設計レイアウトを生成するための PCB 基板層のプロット・ファイル

製品

設計や代替製品候補に TI 製品を含めます。

BLDC ドライバ

DRV8303電流シャント・アンプと SPI 搭載、最大 65V の 3 相ゲート・ドライバ

データシート: PDF | HTML
ESD 保護ダイオード

TPD4S009高速インターフェイス向け、VCC ピンに対応、クワッド、0.8pF、5.5V、±8kV ESD (静電気放電) 保護ダイオード

データシート: PDF | HTML
MOSFET

CSD88539NDSO-8 封止、デュアル、28mΩ、60V、N チャネル NexFET™ パワー MOSFET

データシート: PDF | HTML
MSP430 マイコン

MSP430G274432KB フラッシュ、1KB SRAM、10 ビット ADC、UART/SPI/I2C、タイマ搭載、16MHz マイコン

データシート: PDF | HTML
アナログ温度センサ

LMT84SC70 または TO-92 封止、1.5V 対応、10μA、アナログ出力温度センサ

データシート: PDF | HTML
スーパーバイザとリセット IC

TLV803アクティブ・ロー、オープン・ドレイン・リセット機能搭載、3 ピン電圧スーパーバイザ (リセット IC)

データシート: PDF | HTML
デジタル・アイソレータ

ISO7421デュアルチャネル、1/1、1Mbps デジタル・アイソレータ

データシート: PDF | HTML
制御機能を統合した BLDC ドライバ

DRV10983公称 24V、3A ピーク、センサレス正弦波制御 3 相 BLDC モーター・ドライバ

データシート: PDF | HTML

開発を始める

ソフトウェア

ファームウェア

TIDCBC1 TIDA-00447 Firmware

サポートされている製品とハードウェア

サポートされている製品とハードウェア

製品
スーパーバイザとリセット IC
TLV803 アクティブ・ロー、オープン・ドレイン・リセット機能搭載、3 ピン電圧スーパーバイザ (リセット IC)

技術資料

star
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3
種類 タイトル 英語版のダウンロード 日付
* 設計ガイド 24-V DC, 100-W/30-W Dual Sensorless Brushless DC Motor Drive Reference Design (Rev. B) 2016年 5月 12日
ホワイト・ペーパー Replacing single-phase ACIMs with three-phase BLDC motors saves energy 2016年 4月 14日
技術記事 What happens when low-voltage BLDC motors drive appliance subsystems PDF | HTML 2016年 3月 17日

サポートとトレーニング

TI E2E™ Forums (英語) では、TI のエンジニアからの技術サポートが活用できます

すべてのフォーラムトピックを英語で表示

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください

TI 製品の品質、パッケージ、ご注文に関する質問は、TI サポートのページをご覧ください。

ビデオ