TIDA-01456
200 ~ 480VAC 産業用ドライブ向け非絶縁型 3 相コンパクト・インバータのリファレンス・デザイン
TIDA-01456
概要
This reference design realizes a 3 phase inverter subsystem for variable frequency AC inverter drives and servo drives. This design is particularly suited for drive architectures in which the microcontroller and inverter ground are non-isolated. The basic isolated gate driver UCC5320S is used for driving the high side inverter switches, and the compact, six pin UCC27531 low side gate driver is used for driving the bottom switches. The result is for reinforced isolation to move to the UART communication channel. Inverter half bridge leg current sensing is done in two phases using shunt resistors and the dual operational amplifier TLV9062. This drive architecture results in a reduced number of reinforced isolated channels and enables a cost optimized, compact solution. This design is controlled by a C2000 microcontroller.
特長
- 3 phase inverter power stage suited for 200-480 Vac powered drives with continous current rating up to 10 Arms
- Compact and cost-optimized solution due to:
- Movement of reinforced isolation from the power stage to the inter-processor communication channel resulting in reduction of number of reinforced isolated devices from 9 to 1
- Use of small low side gate drivers (SOT23 – 2.9 mm * 1.6 mm) and basic isolated high side gate drivers (SOIC8 – 4 mm * 5 mm)
- Single power supply rail powering all gate drivers through bootstrap technique
- High side gate driver with basic isolation in power stage minimizes creepage distances
- Low propagation delay (< 75 ns) of gate drivers enable decreasing dead time which improves inverter efficiency and distortions
- Robust solution due to gate drivers with enhanced immunity against miller dv/dt turn on events, negative input voltage handling and UVLO
組み立てられたボードは、テストと性能検証のみの目的で開発されたものであり、販売していません。
設計ファイルと製品
設計ファイル
すぐに使用できるシステム・ファイルをダウンロードすると、設計プロセスを迅速化できます。
設計に使用したコンポーネント、参照指定子、メーカー名や型番などを記入した詳細なリスト
製品
設計や代替製品候補に TI 製品を含めます。
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
アプリケーション概要 | Implementing a Bipolar Gate Drive for Low-Side IGBTs and SiC FETs in Motor Drive | 2019年 10月 10日 | ||||
設計ガイド | 200~480VのAC産業用ドライブ向けの小型、非絶縁、三相イン バータのリファレンス・デザイン | 英語版 | 2017年 10月 11日 |