USB 埠保護 IC
登入以檢視庫存登入
Solution name
Drag here to set column labels
Product number
Clamping voltage (V)
Bi-/uni-directional
Price|Quantity (USD)
Operating temperature range (°C)
Number of switches
Rating
IEC 61000-4-2 air-gap (±V)
IEC 61000-4-2 contact (±V)
Interface type
Features
Package type
Pin count
TI functional safety category
Images
IO capacitance (typ) (pF)
Dynamic resistance (typ)
Status
1
10.9
8000
15000
Current limit, Short-to-battery protection
Unidirectional
Automotive
-40 to 125
WQFN
20
$0.601 | 1ku
—
—
Functional Safety-Capable
USB 2.0
4
—
—
15000
CC dead battery resistors, Overvoltage protection, Short-to-VBUS
Unidirectional
Catalog
-40 to 85
DSBGA
16
$0.550 | 1ku
—
8
—
USB Type-C
1
10.9
8000
15000
Current limit, Short-to-battery protection
Unidirectional
Automotive
-40 to 125
WQFN
20
$0.601 | 1ku
—
—
Functional Safety-Capable
USB 2.0
4
—
—
15000
CC dead battery resistors, Overvoltage protection, Short-to-VBUS
Unidirectional
Catalog
-40 to 85
DSBGA
16
$0.448 | 1ku
—
8
—
USB Type-C
4
1.5
8000
15000
CC dead battery resistors, Overvoltage protection, Short-to-VBUS
Unidirectional
Catalog
-40 to 85
WQFN
20
$0.347 | 1ku
—
8
—
USB Type-C
2
60
8000
15000
CC dead battery resistors, Overvoltage protection, Short-to-VBUS
Unidirectional
Catalog
-40 to 85
DSBGA
9
$0.224 | 1ku
—
8
—
USB Type-C
2
—
8000
15000
Overvoltage protection
Unidirectional
Automotive
-40 to 125
VSSOP, WSON
10
$0.484 | 1ku
—
—
—
LVDS, USB 2.0, USB 3.0
2
—
8000
15000
Short-to-battery protection
Unidirectional
Automotive
-40 to 125
VSSOP, WSON
10
$0.774 | 1ku
—
—
—
LVDS, USB 2.0, USB 3.0
4
1.5
8000
15000
CC dead battery resistors, Overvoltage protection, Short-to-VBUS
Unidirectional
Catalog
-40 to 85
WQFN
20
$0.712 | 1ku
—
8
—
USB Type-C
4
1.5
8000
15000
CC dead battery resistors, Overvoltage protection, Short-to-VBUS
Unidirectional
Catalog
-40 to 85
WQFN
20
$0.680 | 1ku
—
8
—
USB Type-C
3
6.9
8000
15000
Current limit, Short-to-battery protection
Unidirectional
Automotive
-40 to 125
SSOP
16
$0.616 | 1ku
—
—
Functional Safety-Capable
USB 2.0
3
1.4
8000
15000
Current limit
Unidirectional
Automotive
-40 to 105
SOT-23
6
$0.374 | 1ku
0.2
10
Functional Safety-Capable
USB 2.0, USB 3.0
3
6.2
8000
15000
Current limit, Short-to-battery protection
Unidirectional
Automotive
-40 to 125
SSOP
16
$0.616 | 1ku
—
—
Functional Safety-Capable
USB 2.0
1
1.4
8000
15000
Current limit
Unidirectional
Catalog
-40 to 85
SOT-23
6
$0.299 | 1ku
0.2
10
—
USB 2.0, USB 3.0
1
1.4
8000
15000
Current limit
Unidirectional
Catalog
-40 to 85
SOT-23
6
$0.339 | 1ku
0.2
10
—
USB 2.0, USB 3.0
1
—
15000
15000
Overvoltage protection, Surge protection
Unidirectional
Catalog
-40 to 85
DSBGA
12
$0.248 | 1ku
—
8
—
USB 2.0, USB 3.0
1
—
15000
15000
Overvoltage protection, Surge protection
Unidirectional
Catalog
-40 to 85
DSBGA
12
$0.330 | 1ku
—
—
—
USB 2.0, USB 3.0
4
2
15000
15000
Current limit, Overvoltage protection
Unidirectional
Catalog
-40 to 85
DSBGA
12
$0.260 | 1ku
1
9
—
USB 2.0
4
1.5
15000
15000
Overvoltage protection
Unidirectional
Catalog
-40 to 85
WSON
10
$0.532 | 1ku
1
15
—
USB 2.0
Description
Enabled
Description
Number of switches
Enabled
Number of switches
IO capacitance (typ) (pF)
Enabled
IO capacitance (typ) (pF)
IEC 61000-4-2 contact (±V)
Enabled
IEC 61000-4-2 contact (±V)
IEC 61000-4-2 air-gap (±V)
Enabled
IEC 61000-4-2 air-gap (±V)
Features
Enabled
Features
Bi-/uni-directional
Enabled
Bi-/uni-directional
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Dynamic resistance (typ)
Enabled
Dynamic resistance (typ)
Clamping voltage (V)
Enabled
Clamping voltage (V)
TI functional safety category
Enabled
TI functional safety category
Interface type
Enabled
Interface type
Status
Enabled
Status
1
to
23
of
23
Page
1
of
1