Product details

Processor Arm® Cortex®-M4 Type Module, Wireless MCU Protocols Wi-Fi 2.4 GHz Throughput (max) (MBits) 16 Security AES, DES and 3 DES, CRD and checksum, SHA2 and MD5 Features 1 STA, 2 secure sockets, 802.11bgn, IPv4 Certifications CE, FCC, ISED, MIC, SRRC, Wi-Fi CERTIFIED Chip Operating temperature range (°C) -20 to 70 Rating Catalog
Processor Arm® Cortex®-M4 Type Module, Wireless MCU Protocols Wi-Fi 2.4 GHz Throughput (max) (MBits) 16 Security AES, DES and 3 DES, CRD and checksum, SHA2 and MD5 Features 1 STA, 2 secure sockets, 802.11bgn, IPv4 Certifications CE, FCC, ISED, MIC, SRRC, Wi-Fi CERTIFIED Chip Operating temperature range (°C) -20 to 70 Rating Catalog
QFM (MOB) 63 358.75 mm² 20.5 x 17.5
  • CC3200MOD is a Wi-Fi module consisting of CC3200R1M2RGC single-chip wireless microcontroller (MCU)
  • Fully integrated module includes all required clocks, SPI Flash, and passives
  • Modular FCC, IC, TELEC, and CE certifications save customer effort, time, and money
  • Wi-Fi Alliance members can request certificate transfer of Wi-Fi CERTIFIED™ modules
  • 1.27-mm pitch QFM package for easy assembly and low-cost PCB design
  • Applications MCU subsystem:
    • Arm® Cortex®-M4 core at 80 MHz
    • Embedded memory:
      • Integrated serial Flash
      • RAM (up to 256KB)
      • Peripheral drivers in ROM
    • Hardware crypto engine for advanced hardware security including:
      • AES, DES, and 3DES
      • SHA and MD5
      • CRC and Checksum
    • 8-Bit parallel camera
    • One Multichannel Audio Serial Port (McASP) interface with support for I2S format
    • One SD (MMC) interface
    • 32-channel Micro Direct Memory Access (µDMA)
    • Two Universal Asynchronous Receivers and Transmitters (UARTs)
    • Two Serial Peripheral Interfaces (SPIs)
    • One Inter-integrated Circuit (I2C)
    • Four General-Purpose Timers (GPTs)
    • 16-Bit Pulse-Width Modulation (PWM) mode
    • One Watchdog Timer Module
    • 4-channel, 12-bit Analog-to-Digital Converters (ADCs)
    • Up to 25 individually programmable GPIO pins
  • Wi-Fi network processor subsystem:
    • 802.11 b/g/n radio, baseband, and medium access control
    • TCP/IP Stack
      • Eight simultaneous TCP, UDP, or RAW sockets
      • Two simultaneous TLS v1.2 or SSL 3.0 sockets
    • ARP, ICMP, DHCP, DNS, and mDNS support
    • HTTP server with built-in programmable HTML page for over-the-network device configuration
    • Powerful crypto engine for fast, secured WLAN connections with 256-bit encryption
    • Station, Access Point, and Wi-Fi Direct Modes
    • WPA2 personal and enterprise security
    • SimpleLink™ connection manager for managing Wi-Fi security states
    • TX power:
      • 17.0 dBm at 1 DSSS
      • 17.25 dBm at 11 CCK
      • 13.5 dBm at 54 OFDM
    • RX sensitivity:
      • –94.7 dBm at 1 DSSS
      • –87.0 dBm at 11 CCK
      • –73.0 dBm at 54 OFDM
    • Application Throughput:
      • UDP: 16 Mbps
      • TCP: 13 Mbps
  • Power-management subsystem:
    • Integrated DC/DC converter with a wide-supply voltage:
      • VBAT: 2.3 to 3.6 V
    • Low-power consumption At 3.6 V:
      • Hibernate with Real-Time Clock (RTC): 7 µA
      • Low-Power Deep Sleep: <275 µA
      • RX Traffic: 59 mA at 54 OFDM
      • TX Traffic: 229 mA at 54 OFDM
    • Package and operating conditions:
      • 1.27-mm pitch, 63-Pin, 20.5-mm × 17.5-mm QFM package for easy assembly and low-cost PCB design
      • Operating temperature range: –20°C to +70°C
  • Additional integrated components:
    • 40.0-MHz crystal
    • 32.768-kHz crystal (RTC)
    • 8-Mbit SPI Serial Flash
    • RF filter and passive components
  • QFM package:
    • 1.27-mm pitch, 63-pin, 20.5-mm × 17.5-mm QFM package for easy assembly and low-cost PCB design
  • Operating temperature:
    • Ambient temperature range: –40°C to +85°C
  • Module supports SimpleLink Developer’s Ecosystem
  • CC3200MOD is a Wi-Fi module consisting of CC3200R1M2RGC single-chip wireless microcontroller (MCU)
  • Fully integrated module includes all required clocks, SPI Flash, and passives
  • Modular FCC, IC, TELEC, and CE certifications save customer effort, time, and money
  • Wi-Fi Alliance members can request certificate transfer of Wi-Fi CERTIFIED™ modules
  • 1.27-mm pitch QFM package for easy assembly and low-cost PCB design
  • Applications MCU subsystem:
    • Arm® Cortex®-M4 core at 80 MHz
    • Embedded memory:
      • Integrated serial Flash
      • RAM (up to 256KB)
      • Peripheral drivers in ROM
    • Hardware crypto engine for advanced hardware security including:
      • AES, DES, and 3DES
      • SHA and MD5
      • CRC and Checksum
    • 8-Bit parallel camera
    • One Multichannel Audio Serial Port (McASP) interface with support for I2S format
    • One SD (MMC) interface
    • 32-channel Micro Direct Memory Access (µDMA)
    • Two Universal Asynchronous Receivers and Transmitters (UARTs)
    • Two Serial Peripheral Interfaces (SPIs)
    • One Inter-integrated Circuit (I2C)
    • Four General-Purpose Timers (GPTs)
    • 16-Bit Pulse-Width Modulation (PWM) mode
    • One Watchdog Timer Module
    • 4-channel, 12-bit Analog-to-Digital Converters (ADCs)
    • Up to 25 individually programmable GPIO pins
  • Wi-Fi network processor subsystem:
    • 802.11 b/g/n radio, baseband, and medium access control
    • TCP/IP Stack
      • Eight simultaneous TCP, UDP, or RAW sockets
      • Two simultaneous TLS v1.2 or SSL 3.0 sockets
    • ARP, ICMP, DHCP, DNS, and mDNS support
    • HTTP server with built-in programmable HTML page for over-the-network device configuration
    • Powerful crypto engine for fast, secured WLAN connections with 256-bit encryption
    • Station, Access Point, and Wi-Fi Direct Modes
    • WPA2 personal and enterprise security
    • SimpleLink™ connection manager for managing Wi-Fi security states
    • TX power:
      • 17.0 dBm at 1 DSSS
      • 17.25 dBm at 11 CCK
      • 13.5 dBm at 54 OFDM
    • RX sensitivity:
      • –94.7 dBm at 1 DSSS
      • –87.0 dBm at 11 CCK
      • –73.0 dBm at 54 OFDM
    • Application Throughput:
      • UDP: 16 Mbps
      • TCP: 13 Mbps
  • Power-management subsystem:
    • Integrated DC/DC converter with a wide-supply voltage:
      • VBAT: 2.3 to 3.6 V
    • Low-power consumption At 3.6 V:
      • Hibernate with Real-Time Clock (RTC): 7 µA
      • Low-Power Deep Sleep: <275 µA
      • RX Traffic: 59 mA at 54 OFDM
      • TX Traffic: 229 mA at 54 OFDM
    • Package and operating conditions:
      • 1.27-mm pitch, 63-Pin, 20.5-mm × 17.5-mm QFM package for easy assembly and low-cost PCB design
      • Operating temperature range: –20°C to +70°C
  • Additional integrated components:
    • 40.0-MHz crystal
    • 32.768-kHz crystal (RTC)
    • 8-Mbit SPI Serial Flash
    • RF filter and passive components
  • QFM package:
    • 1.27-mm pitch, 63-pin, 20.5-mm × 17.5-mm QFM package for easy assembly and low-cost PCB design
  • Operating temperature:
    • Ambient temperature range: –40°C to +85°C
  • Module supports SimpleLink Developer’s Ecosystem

Start your design with the industry’s first programmable FCC, IC, CE, and Wi-Fi CERTIFIED™ wireless MCU module with built-in Wi-Fi® connectivity. Created for the IoT, the SimpleLink™ CC3200MOD is a wireless MCU module that integrates an Arm® Cortex®-M4 MCU, allowing customers to develop an entire application with one device. With on-chip Wi-Fi, Internet, and robust security protocols, no prior Wi-Fi experience is required for faster development. The CC3200MOD integrates all required system-level hardware components including clocks, SPI Flash, RF switch, and passives into an QFM package for easy assembly and low-cost PCB design. The CC3200MOD is provided as a complete platform solution including software, sample applications, tools, user and programming guides, reference designs, and the TI E2E™ support community.

The applications MCU subsystem contains an industry-standard Arm® Cortex®-M4 core running at 80 MHz.

The device includes a wide variety of peripherals, including a fast parallel camera interface, I2S, SD/MMC, UART, SPI, I2C, and four-channel ADC. The CC3200 family includes flexible embedded RAM for code and data; ROM with external serial Flash bootloader and peripheral drivers; and SPI Flash for Wi-Fi network processor service packs, Wi-Fi certificates, and credentials.

The Wi-Fi network processor subsystem features a Wi-Fi Internet-on-a chip™ and contains an additional dedicated Arm® MCU that completely off-loads the applications MCU. This subsystem includes an 802.11 b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure Internet connections with 256-bit encryption. The CC3200MOD supports station, access point, and Wi-Fi Direct modes. The device also supports WPA2 personal and enterprise security and WPS 2.0. The Wi-Fi Internet-on-a-chip includes embedded TCP/IP and TLS/SSL stacks, HTTP server, and multiple Internet protocols. The power-management subsystem includes integrated DC/DC converters supporting a wide range of supply voltages. This subsystem enables low-power consumption modes, such as the hibernate with RTC mode requiring less than 7 µA of current.

Start your design with the industry’s first programmable FCC, IC, CE, and Wi-Fi CERTIFIED™ wireless MCU module with built-in Wi-Fi® connectivity. Created for the IoT, the SimpleLink™ CC3200MOD is a wireless MCU module that integrates an Arm® Cortex®-M4 MCU, allowing customers to develop an entire application with one device. With on-chip Wi-Fi, Internet, and robust security protocols, no prior Wi-Fi experience is required for faster development. The CC3200MOD integrates all required system-level hardware components including clocks, SPI Flash, RF switch, and passives into an QFM package for easy assembly and low-cost PCB design. The CC3200MOD is provided as a complete platform solution including software, sample applications, tools, user and programming guides, reference designs, and the TI E2E™ support community.

The applications MCU subsystem contains an industry-standard Arm® Cortex®-M4 core running at 80 MHz.

The device includes a wide variety of peripherals, including a fast parallel camera interface, I2S, SD/MMC, UART, SPI, I2C, and four-channel ADC. The CC3200 family includes flexible embedded RAM for code and data; ROM with external serial Flash bootloader and peripheral drivers; and SPI Flash for Wi-Fi network processor service packs, Wi-Fi certificates, and credentials.

The Wi-Fi network processor subsystem features a Wi-Fi Internet-on-a chip™ and contains an additional dedicated Arm® MCU that completely off-loads the applications MCU. This subsystem includes an 802.11 b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure Internet connections with 256-bit encryption. The CC3200MOD supports station, access point, and Wi-Fi Direct modes. The device also supports WPA2 personal and enterprise security and WPS 2.0. The Wi-Fi Internet-on-a-chip includes embedded TCP/IP and TLS/SSL stacks, HTTP server, and multiple Internet protocols. The power-management subsystem includes integrated DC/DC converters supporting a wide range of supply voltages. This subsystem enables low-power consumption modes, such as the hibernate with RTC mode requiring less than 7 µA of current.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CC3220MOD ACTIVE SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module This module supports the 2.4GHz band with additional security features and lower power.
Similar functionality to the compared device
CC3235MODSF ACTIVE SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 1MB Flash This module supports dual-band 2.4 GHz and 5 GHz Wi-Fi with enhanced security features & 1MB XIP Flash.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 31
Type Title Date
* Data sheet CC3200MOD SimpleLink™ Certified Microcontroller and Wi-Fi® Network Processor Mod datasheet (Rev. C) 22 Sep 2020
* User guide CC3200 SimpleLink Wi-Fi Wireless MCU Technical Reference Manual (Rev. D) 09 May 2018
* Radiation & reliability report CC3200MOD Reliability Data - Reliability Estimate 27 Jul 2017
Application note CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 20 Oct 2022
Cybersecurity advisory TI-PSIRT-2021-100117 Integrated HTTP Server Ping Utility Vulnerability PDF | HTML 15 Jan 2022
Certificate CC3200MODR1M2AMOB EC Declaration of Conformity (DoC) (Rev. A) 03 Mar 2021
User guide CC3100/CC3200 SimpleLink Wi-Fi Internet-on-a-Chip User's Guide (Rev. C) PDF | HTML 16 Dec 2020
Application note SimpleLink™ Wi-Fi® Enabled Electronic Smart Lock (Rev. A) 29 Sep 2020
Application note CE Compliance Test Procedure for TI’s WiFi Devices PDF | HTML 19 Aug 2020
Certificate Product Information for CC3xxx Devices as Per Annex-E of EN 300 328 10 Aug 2020
Application note CC3x00 Power Management Optimization and Measures (Rev. A) PDF | HTML 02 Jun 2020
Application note Transfer of TI Wi-Fi® Alliance Certifications to Products Using WFA Cert Policy (Rev. F) PDF | HTML 30 Jan 2020
User guide SimpleLink™ Wi-Fi® CC3100, CC3200 UniFlash User's Guide PDF | HTML 15 Jan 2020
Application note CC3x00 Production Line Guide 22 Oct 2019
White paper Low-Power Internet Connectivity Over Wi-Fi (Rev. A) 23 May 2019
White paper A primer to Wi-Fi® provisioning for IoT applications (Rev. A) 31 Jan 2019
User guide CC3200MOD SimpleLink Wi-Fi and IoT Solution With MCU-Module LaunchPad User Guide (Rev. A) 27 Aug 2018
Product overview IP smart door locks: Power optimized and added security features for cloud conne (Rev. B) 26 Jun 2018
User guide CC3200 SimpleLink Wi-Fi and IoT Solution w/ MCU LaunchPad Getting Started Guide (Rev. E) 09 May 2018
Product overview Design a low power camera with optimized cloud streaming and enhanced security u (Rev. A) 24 Apr 2018
Product overview Design a video doorbell with optimized cloud streaming and enhanced security fea (Rev. A) 24 Apr 2018
White paper Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 16 Oct 2017
More literature Streamline the challenges of RF design with certified wireless modules 25 Jan 2017
Technical article Part 1: Bringing the internet to a single chip PDF | HTML 18 Nov 2016
More literature TI SimpleLink™ Wi-Fi® Family - Internet-on-a-chip solutions (Rev. C) 07 Sep 2016
User guide TI-RTOS 2.16 for CC32xx SimpleLink Wireless MCUs Getting Started Guide (Rev. F) 22 Feb 2016
Technical article Understanding wireless connectivity in industrial IoT applications PDF | HTML 04 Aug 2015
E-book Understanding Wireless Connectivity in the Industrial IoT 22 Jul 2015
User guide Antenna Board User's Guide 07 Aug 2014
White paper A link to the Internet of Things IoT Made Easy With SimpleLink Wi-Fi Solutions 31 Jul 2014
Application note CC31xx/CC32xx SimpleLink™ Wi-Fi® and IoT Power Management App Report 28 Jul 2014

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos