A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
CC3235S ACTIVE SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 256kB RAM This product adds more capabilities like 5-GHz support and coexistance

Product details

Processor Arm® Cortex®-M4 Type Wireless MCU Protocols Wi-Fi 2.4 GHz Throughput (max) (MBits) 16 Security Device identity, Networking security (WPA3), Secure FW and SW update, Secure boot, Secure storage, Software IP protection Features 16 secure sockets, 2.4-GHz coexistence, 4 STAs, 802.11bgn, IPv4 & IPv6 Certifications Wi-Fi CERTIFIED Chip Operating temperature range (°C) -40 to 85 Rating Catalog
Processor Arm® Cortex®-M4 Type Wireless MCU Protocols Wi-Fi 2.4 GHz Throughput (max) (MBits) 16 Security Device identity, Networking security (WPA3), Secure FW and SW update, Secure boot, Secure storage, Software IP protection Features 16 secure sockets, 2.4-GHz coexistence, 4 STAs, 802.11bgn, IPv4 & IPv6 Certifications Wi-Fi CERTIFIED Chip Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RGK) 64 81 mm² 9 x 9
  • Multiple-core architecture, system-on-chip (SoC)
  • Multilayered security features, help developers protect identities, data, and software IP
  • Low-power modes for battery powered application
  • Coexistence with BLE radios (CC13x2/CC26x2)
  • Network-assisted roaming
  • Industrial temperature: –40°C to +85°C
  • Wi-Fi CERTIFIED by the Wi-Fi Alliance
  • Application microcontroller subsystem:
    • Arm Cortex-M4 core at 80 MHz
    • User-dedicated memory
      • 256KB of RAM
      • Optional 1MB of executable flash
    • Rich set of peripherals and timers
    • 27 I/O pins with flexible multiplexing options
      • UART, I2S, I2C, SPI, SD, ADC, 8-bit parallel interface
      • Timers and PWM
  • Wi-Fi network processor subsystem:
    • Wi-Fi core:
      • 802.11b/g/n 2.4 GHz
      • Modes:
        • Access Point (AP)
        • Station (STA)
        • Wi-Fi Direct
      • Security:
        • WEP
        • WPA™/ WPA2™ PSK
        • WPA2 Enterprise
        • WPA3™ Personal
        • WPA3™ Enterprise
    • Internet and application protocols:
      • HTTPs server, mDNS, DNS-SD, DHCP
      • IPv4 and IPv6 TCP/IP stack
      • 16 BSD sockets (fully secured TLS v1.2 and SSL 3.0)
    • Built-in power management subsystem:
      • Configurable low-power profiles (always, intermittent, tag)
      • Advanced low-power modes
      • Integrated DC/DC regulators
  • Multilayered security features:
    • Separate execution environments
    • Networking security
    • Device identity and key
    • Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
    • Application-level security (encryption, authentication, access control)
    • Initial secure programming
    • Software tamper detection
    • Secure boot
    • Certificate signing request (CSR)
    • Unique per device key pair
  • Application throughput:
    • UDP: 16 Mbps, TCP: 13 Mbps
    • Peak: 72 Mbps
  • Power-Management Subsystem:
    • Integrated DC/DC converters support a wide range of supply voltage:
      • VBAT wide-voltage mode: 2.1 V to 3.6 V
      • VIO is always tied with VBAT
    • Advanced low-power modes:
      • Shutdown: 1 µA, hibernate: 4.5 µA
      • Low-power deep sleep (LPDS): 120 µA
      • Idle connected (MCU in LPDS): 710 µA
      • RX traffic (MCU active): 59 mA
      • TX traffic (MCU active): 223 mA
  • Wi-Fi TX power:
    • 18.0 dBm at 1 DSSS
    • 14.5 dBm at 54OFDM
  • Wi-Fi RX sensitivity:
    • –96 dBm at 1 DSSS
    • –74.5 dBm at 54 OFDM
  • Clock source:
    • 40.0-MHz crystal with internal oscillator
    • 32.768-kHz crystal or external RTC
  • RGK package
    • 64-pin, 9-mm × 9-mm very thin quad flat nonleaded (VQFN) package, 0.5-mm pitch
  • Device supports SimpleLink™ MCU Platform developer’s ecosystem
  • Multiple-core architecture, system-on-chip (SoC)
  • Multilayered security features, help developers protect identities, data, and software IP
  • Low-power modes for battery powered application
  • Coexistence with BLE radios (CC13x2/CC26x2)
  • Network-assisted roaming
  • Industrial temperature: –40°C to +85°C
  • Wi-Fi CERTIFIED by the Wi-Fi Alliance
  • Application microcontroller subsystem:
    • Arm Cortex-M4 core at 80 MHz
    • User-dedicated memory
      • 256KB of RAM
      • Optional 1MB of executable flash
    • Rich set of peripherals and timers
    • 27 I/O pins with flexible multiplexing options
      • UART, I2S, I2C, SPI, SD, ADC, 8-bit parallel interface
      • Timers and PWM
  • Wi-Fi network processor subsystem:
    • Wi-Fi core:
      • 802.11b/g/n 2.4 GHz
      • Modes:
        • Access Point (AP)
        • Station (STA)
        • Wi-Fi Direct
      • Security:
        • WEP
        • WPA™/ WPA2™ PSK
        • WPA2 Enterprise
        • WPA3™ Personal
        • WPA3™ Enterprise
    • Internet and application protocols:
      • HTTPs server, mDNS, DNS-SD, DHCP
      • IPv4 and IPv6 TCP/IP stack
      • 16 BSD sockets (fully secured TLS v1.2 and SSL 3.0)
    • Built-in power management subsystem:
      • Configurable low-power profiles (always, intermittent, tag)
      • Advanced low-power modes
      • Integrated DC/DC regulators
  • Multilayered security features:
    • Separate execution environments
    • Networking security
    • Device identity and key
    • Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
    • Application-level security (encryption, authentication, access control)
    • Initial secure programming
    • Software tamper detection
    • Secure boot
    • Certificate signing request (CSR)
    • Unique per device key pair
  • Application throughput:
    • UDP: 16 Mbps, TCP: 13 Mbps
    • Peak: 72 Mbps
  • Power-Management Subsystem:
    • Integrated DC/DC converters support a wide range of supply voltage:
      • VBAT wide-voltage mode: 2.1 V to 3.6 V
      • VIO is always tied with VBAT
    • Advanced low-power modes:
      • Shutdown: 1 µA, hibernate: 4.5 µA
      • Low-power deep sleep (LPDS): 120 µA
      • Idle connected (MCU in LPDS): 710 µA
      • RX traffic (MCU active): 59 mA
      • TX traffic (MCU active): 223 mA
  • Wi-Fi TX power:
    • 18.0 dBm at 1 DSSS
    • 14.5 dBm at 54OFDM
  • Wi-Fi RX sensitivity:
    • –96 dBm at 1 DSSS
    • –74.5 dBm at 54 OFDM
  • Clock source:
    • 40.0-MHz crystal with internal oscillator
    • 32.768-kHz crystal or external RTC
  • RGK package
    • 64-pin, 9-mm × 9-mm very thin quad flat nonleaded (VQFN) package, 0.5-mm pitch
  • Device supports SimpleLink™ MCU Platform developer’s ecosystem

The SimpleLink™ Wi-Fi CC3230x wireless MCU comes in two variants: CC3230S and C3230SF.

  • The CC3230S includes 256KB of RAM, IoT networking security, device identity/keys, as well as, MCU level security features such as file system encryption, user IP (MCU image) encryption, secure boot and debug security.
  • The CC3230SF builds on the CC3230S and integrates a user-dedicated 1MB of executable flash in addition to the 256KB of RAM.

Simplify your IoT design with a Wi-Fi CERTIFIED™ wireless microcontroller (MCU). The SimpleLink™ Wi-Fi® CC3230x device family is a system-on-chip (SoC) solution that integrates two processors within a single chip, including:

  • Application processor: Arm® Cortex®-M4 MCU with a user-dedicated 256KB of RAM and an optional 1MB of executable flash
  • Network processor to run all Wi-Fi and internet logical layers. This ROM-based subsystem completely offloads the host MCU and includes an 802.11b/g/n 2.4 GHz radio, baseband, and MAC with a powerful hardware cryptography engine

These devices introduce new capabilities that further simplify the connectivity of things to the internet. The main new features include

  • Bluetooth Low Energy and Wi-Fi 2.4-GHz radio coexistence (CC13x2/CC26x2)
  • Antenna selection
  • Up to 16 concurrent secure sockets
  • Certificate sign request (CSR)
  • Online certificate status protocol (OCSP)
  • Wi-Fi Alliance certified IoT power-saving features (such as BSS max idle, DMS, and proxy ARP)
  • Hostless mode for offloading template packet transmissions
  • Network-assisted roaming

The CC3230x device family is part of the SimpleLink™ MCU platform—a common, easy-to-use development environment based on a single-core software development kit (SDK) with a rich tool set and reference designs. The E2E™ community supports Wi-Fi, Bluetooth low energy, Sub-1 GHz, and host MCUs. For more information, visit www.ti.com/simplelink or www.ti.com/simplelinkwifi.

The SimpleLink™ Wi-Fi CC3230x wireless MCU comes in two variants: CC3230S and C3230SF.

  • The CC3230S includes 256KB of RAM, IoT networking security, device identity/keys, as well as, MCU level security features such as file system encryption, user IP (MCU image) encryption, secure boot and debug security.
  • The CC3230SF builds on the CC3230S and integrates a user-dedicated 1MB of executable flash in addition to the 256KB of RAM.

Simplify your IoT design with a Wi-Fi CERTIFIED™ wireless microcontroller (MCU). The SimpleLink™ Wi-Fi® CC3230x device family is a system-on-chip (SoC) solution that integrates two processors within a single chip, including:

  • Application processor: Arm® Cortex®-M4 MCU with a user-dedicated 256KB of RAM and an optional 1MB of executable flash
  • Network processor to run all Wi-Fi and internet logical layers. This ROM-based subsystem completely offloads the host MCU and includes an 802.11b/g/n 2.4 GHz radio, baseband, and MAC with a powerful hardware cryptography engine

These devices introduce new capabilities that further simplify the connectivity of things to the internet. The main new features include

  • Bluetooth Low Energy and Wi-Fi 2.4-GHz radio coexistence (CC13x2/CC26x2)
  • Antenna selection
  • Up to 16 concurrent secure sockets
  • Certificate sign request (CSR)
  • Online certificate status protocol (OCSP)
  • Wi-Fi Alliance certified IoT power-saving features (such as BSS max idle, DMS, and proxy ARP)
  • Hostless mode for offloading template packet transmissions
  • Network-assisted roaming

The CC3230x device family is part of the SimpleLink™ MCU platform—a common, easy-to-use development environment based on a single-core software development kit (SDK) with a rich tool set and reference designs. The E2E™ community supports Wi-Fi, Bluetooth low energy, Sub-1 GHz, and host MCUs. For more information, visit www.ti.com/simplelink or www.ti.com/simplelinkwifi.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 27
Type Title Date
* Data sheet CC3230S and CC3230SF SimpleLink Wi-Fi 2.4GHz Wireless MCU with Coexistence datasheet (Rev. B) PDF | HTML 13 May 2021
* User guide SimpleLink™ Wi-Fi® CC323x Technical Reference Manual (Rev. A) 17 Sep 2020
Cybersecurity advisory SimpleLink CC32xx SDK Integer Overflow Issues PDF | HTML 01 Aug 2023
Application note CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 20 Oct 2022
Application note Antenna Impedance Measurement and Matching PDF | HTML 22 Mar 2022
Cybersecurity advisory TI-PSIRT-2021-100117 Integrated HTTP Server Ping Utility Vulnerability PDF | HTML 15 Jan 2022
Technical article How Wi-Fi® and Bluetooth® Low Energy can coexist in building automation and medic PDF | HTML 23 Jul 2021
Application note TI Wi-Fi Test Strategy Overview (Rev. A) 01 Jul 2021
User guide SimpleLink™ Wi-Fi® CC3x20, CC3x3x Network Processor (Rev. M) PDF | HTML 30 Sep 2020
Application note CC3x20, CC3x35 SimpleLink™ Wi-Fi® Internet-on-a chip™ Solution Built-In Security (Rev. C) 29 Sep 2020
Application note CC323x Production Line Guide (Rev. A) 18 Sep 2020
Application note SimpleLink™ Wi-Fi® CC3x20, CC3x3x Over-the-Air Update (Rev. B) 17 Sep 2020
Application note SimpleLink™ Wi-Fi® CC313x, CC323x BLE Coexistence (Rev. A) 17 Aug 2020
User guide SimpleLink™ Wi-Fi® CC3x20 and CC3x3x Provisioning for Mobile Applications (Rev. B) 17 Aug 2020
User guide SimpleLink™ Wi-Fi® CC3x20, CC3x3x Radio Tool User Guide (Rev. B) 17 Aug 2020
Application note SimpleLink™ Wi-Fi® CC3x3x Networking Subsystem Power Management (Rev. A) 17 Aug 2020
Application note SimpleLink™ Wi-Fi® CC3x3x Serial Flash (Rev. B) 17 Aug 2020
User guide UniFlash CC3x20, CC3x3x SimpleLink™ Wi-Fi® and IoC™ Solution ImageCreator (Rev. H) 17 Aug 2020
Application note SimpleLink™ Wi-Fi® CC32xx ADC PDF | HTML 13 Jul 2020
Application note Transfer of TI Wi-Fi® Alliance Certifications to Products Using WFA Cert Policy (Rev. F) PDF | HTML 30 Jan 2020
White paper Low-Power Internet Connectivity Over Wi-Fi (Rev. A) 23 May 2019
Technical article Top 3 design challenges that the new generation of SimpleLink Wi-Fi devices will PDF | HTML 21 Feb 2019
White paper A primer to Wi-Fi® provisioning for IoT applications (Rev. A) 31 Jan 2019
Technical article Unlock every door with the SimpleLink™ platform PDF | HTML 19 Sep 2018
Application note CC313x and CC323x Simplelink™ Wi-Fi® Embedded Programming User's Guide 21 Mar 2018
User guide CC3235 SimpleLink™ Wi-Fi® LaunchPad™ Development Kit Hardware 19 Dec 2017
User guide TI-RTOS 2.16 for CC32xx SimpleLink Wireless MCUs Getting Started Guide (Rev. F) 22 Feb 2016

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos