DLPA078B February 2017 – September 2021 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230GP , DLP230KP , DLP230NP , DLP3010 , DLP3310 , DLP4710 , DLP471TP , DLPC3420 , DLPC3421
It is helpful to divide optical module specifications into two categories. Core specifications are the ones most commonly used to define the performance and characteristics of an optical module. Additional specifications are less commonly used but may be critical for certain applications. It is recommended to carefully consider all possible specifications when defining optical module requirements.