DLPA078B February 2017 – September 2021 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230GP , DLP230KP , DLP230NP , DLP3010 , DLP3310 , DLP4710 , DLP471TP , DLPC3420 , DLPC3421
Over time, LED brightness can decline and change the relative mix of red, green, and blue light in the projected image. This can result in a change in the white point. To counteract this process, some optical modules include a sensor that tracks the relative brightness of each LED. This data can be used in the DLP controller to maintain a consistent white point and color temperature over time. For more information on automatic white point correction, please refer to the Real-Time Color Management for DLPC343x application note and associated reference design.