DLPA078C February 2017 – October 2024 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230GP , DLP230KP , DLP230NP , DLP3010 , DLP3310 , DLP4710 , DLP471TP , DLPC3420 , DLPC3421
The resolution of an optical module is determined by the DMD used within the system. While higher resolution optical modules involve system tradeoffs related to size and cost, ongoing advancements in DLP technology facilitate the development for increased resolutions in compact and affordable optical solutions.
One example would be to use XPR (Extended Pixel Resolution) technology for resolution enhancement. XPR uses high speed capabilities from the DMD used in the optical system to facilitate advanced pixel shifting which enhance image resolution. See slides 74 - 76 of the DLP Optical Design Guidelines presentation for detailed information related to resolution enhancements and impact on optical systems.