SLOA285A October   2019  – October 2020 ISO7741 , ISOW7841 , LM25037 , LM25180 , LM5180 , LM5181 , LM5181-Q1 , UCC12040 , UCC12050

 

  1.   Trademarks
  2. 1Introduction
  3. 2Flyback Topology
  4. 3Primary Side Regulated (PSR) Flyback Topology
  5. 4Open-Loop Push-Pull Topology
  6. 5Closed Loop Push-Pull Topology
  7. 6Integrated Isolated Power Solution
  8. 7Isolated Power and Data Into Single Device
  9. 8Summary
  10. 9Revision History

Integrated Isolated Power Solution

The traditional approaches to generate isolated power use a DC/DC converter to drive a transformer in Flyback, Flybuck or push-pull topologies. Pulsating signals on the secondary side are rectified and filtered to generate an isolated DC supply. Opto-coupler-based feedback to the primary side achieves line and load regulation. In certain cases where the DC/DC converter runs in an open-loop configuration, an LDO is used to post-regulate the converter output. The drawback with this discrete approach is that the complete solution – the transformer and other components – occupies a lot of space on the board. Also, designing a stable and efficient isolated power supply can be challenging.

Various latest solutions, integrate a DC/DC converter with a micro-transformer, along with signal-isolation channels, in a single package. Such solutions solve several design challenges faced by system engineers, including:

  • Board-area reduction: The first benefit of an integrated solution is a reduction in board area. The solution size reduces significantly since the power stage, transformer, rectifier diodes, isolated feedback (and sometimes, the digital data-isolation channels) are integrated in one single chip. In addition to the surface-area reduction, the use of planar transformers enables the z-dimension or height of the integrated solution to be lower than discrete transformers, which could be two to three times thicker.
  • Simplicity and robust design: System design becomes much simpler with an integrated solution, since user can integrate the feedback for line/load regulation and all protection mechanisms for the power supply (such as overload and short-circuit protection, thermal shutdown and soft start) on the chip. Boards with bulky transformers perform poorly in vibration tests. Thus, board-level reliability can also improve with an integrated solution.

The Texas Instruments UCC12050 is part of a family of reinforced isolated DC/DC bias converters and modules. It integrates a transformer and DC/DC controller with a proprietary architecture to achieve high efficiency with very low emissions. It provides 500 mW (typical) of isolated output power at peak efficiency of 60%. The UCC12050 device is suitable for applications that have limited board space and desire more integration.

UCC12050 integrates a highly innovative transformer to enable a package size of 10.3 x 10.3 mm with only 2.65 mm height. The integrated thermal shutdown and tolerance to short-circuit at the output enables very robust applications. This device is also suitable for modules where transformers meeting the required isolation specifications are bulky and expensive. Figure 6-1 shows an example schematic.

GUID-FE376165-D795-4425-9E43-5DC567060C2F-low.gifFigure 6-1 UCC12050 Schematic Showing Low Component Count

Compared to similar competition products in this category, UCC12050 provides almost 30% higher efficiency, 30°C lower temperature rise at full load and can pass CISPR 32 Class B emissions testing on a two-layer PCB without LDOs or ferrite beads (see Figure 6-2). In an apples-to-apples comparison with competition UCC12050 has over 20dB of emissions improvement.

GUID-4FC4F48D-A767-431D-A3B6-3802111402E8-low.pngFigure 6-2 UCC12050 Shows Lower Radiated Emissions Than Competitive Integrated Device