SLVA793A june 2016 – august 2023 ESD122 , ESDS304 , TPD1E04U04 , TPD2E1B06 , TPD2EUSB30 , TPD4E004 , TPD4E02B04 , TPD4E05U06-Q1 , TPD6E004
While USB 3.1 Gen 1 supports a data rate of 10 Gbps and requires the ESD protection diode capacitance to be <0.5pF, USB 3.1 Gen 2 supports a data rate of 20 Gbps and requires the ESD protection diode capacitance to be <0.3pF. Figure 4-1, Figure 4-2 and Figure 4-3 map out the data eye without an ESD protection diode, with the TPD4E02B04 protection diode, and with a 0.5-pF protection diode.
Table 4-1 lists the eye diagram measurements with and without ESD protection.
No ESD Protection | TPD4E02B04 | 0.5-pF ESD Protection | |
---|---|---|---|
Rise Time | 63.55 ps | 67.11 ps | NA |
Fall Time | 63.77 ps | 66.15 ps | NA |
Eye Height | 132.3 mV | 112 mV | NA |
Eye Width | 84 ps | 81.93 ps | NA |
Jitter(PP) | 15.6 ps | 18.07 ps | NA |
Jitter(RMS) | 2.725 ps | 3.167 ps | NA |
The 20-Gbps signal is still able to maintain signal integrity with the low capacitance of the TPD4E02B04 while providing ESD protection for the Gen 2 USB 3.1 transmitter. When using an ESD protection diode with a capacitance of 0.5 pF, the results show an eye diagram that does not have distinct data. This visualizes the effect of high capacitance on a high speed data signal.
Various PCB designs have many different specification needs. Listed below are some additional devices to TPD4E02B04 that meet the ultra-low capacitance needs of high-speed signals while utilizing less PCB space. Even more devices can be found online with the Product Selection Tool. These devices come with a variety of channel coverages, package sizes, Bi/uni directional capabilities, surge ratings, and clamping voltages.
TPD4E02B04 | TPD1E01B04 | TPD1E05U06 | |
---|---|---|---|
Vrwm (V) | 3.6 | 3.6 | 5.5 |
Package Type | USON | DPL, DPY | SOT-5X3,DPL |
Package Size (L x W) (mm) | 2.5x 1 | 0.6x 0.3, 1.0 x 0.6 | 1.6x0.8, 1.0x0.6 |
Bi-/uni-directional | Bi-directional | Bi-directional | Uni-directional |
Number of Channels | 4 | 1 | 1 |
Clamping Voltage | 6.6 | 7.0 | 18 |
IO Capacitance (typ) (pF) | 0.25 | 0.18 | 0.4 |
IEC61000-4-5 (A) | 2.0 | 2.5 | 2.5 |
IEC61000-4-2 contact (±kV) | 12 | 15 | 12 |