SLVA793A june 2016 – august 2023 ESD122 , ESDS304 , TPD1E04U04 , TPD2E1B06 , TPD2EUSB30 , TPD4E004 , TPD4E02B04 , TPD4E05U06-Q1 , TPD6E004
Figure 3-1 shows a full-channel USB 3.1 Gen 1 compliant model without the addition of an ESD protection diode. The resultant eye diagram can be seen in Figure 3-2. Figure 3-3 shows the eye diagram for the same circuit utilizing the TPD4E02B04 ESD protection diode by Texas Instruments at the source connector. The schematic model is shown in Figure 3-4.
Table 3-1 shows the eye diagram measurements with and without ESD protection:
No ESD Protection | TPD4E02B04 | Change | |
---|---|---|---|
Rise Time | 81.96 ps | 86.18 ps | +4.22 ps |
Fall Time | 81.89 ps | 86.11 ps | +4.22 ps |
Eye Height | 266 mV | 243 mV | –23 mV |
Eye Width | 182.8 ps | 177.7 ps | –5.1 ps |
Jitter(PP) | 17.2 ps | 22.8 ps | +5.6 ps |
Jitter(RMS) | 2.969 ps | 3.836 ps | +0.867 ps |
The additional capacitance of an ESD protection diode has an impact on rise and fall-times by slowing them down. This negatively impacts the rest of the table values as well. However, the low-capacitance of TPD4E02B04 only minimally impacts the eye diagram, making it an excellent choice for ESD protection in a USB 3.0 Gen 1 system. TPD4E02B04 is also successful in a USB 3.1 Gen 2 application.