SLVAFM0 September 2023 TPS50601A-SP , TPS73801-SEP , TPS7H1101A-SP , TPS7H3301-SP , TPS7H3302-SEP , TPS7H4001-SP , TPS7H4003-SEP , TPS7H4010-SEP , TPS7H5001-SP
The following sections provide two example power maps. One section with rad-hard hermetically sealed devices for missions needing the highest reliability, and one section with space enhanced plastic devices for new space applications.