SNVAA85 august 2023 LM25143 , LM25143-Q1 , LM25148 , LM25148-Q1 , LM25149 , LM25149-Q1 , LM5143 , LM5143-Q1 , LM5148 , LM5148-Q1 , LM5149 , LM5149-Q1 , LM61460 , LM61460-Q1 , LM61480 , LM61480-Q1 , LM61495 , LM61495-Q1 , LM62460 , LM62460-Q1 , LMQ61460 , LMQ61460-Q1 , TPSM63604 , TPSM63606 , TPSM63608 , TPSM63610
Figure 4-12 shows load regulation and the voltage setpoint with reducing output resistance of TPSM63610. Figure 4-13 shows the load and line regulation of TPSM63610.
Figure 4-14 shows the waveforms of SW (CH1), Vout_ripple (CH2) and Iout (CH3) at 36 V (Vin), 4 V (Vout) at 8 A (CC mode).
Figure 4-5 and Figure 4-6 show the load-transient performance Vout (CH4) and Iout (CH3) when stepping a constant resistive load from 10 Ω to 0.5 Ω (CV to CC) and 0.5 Ω to 10 Ω (CC to CV).