SLVAFM0 September 2023 TPS50601A-SP , TPS73801-SEP , TPS7H1101A-SP , TPS7H3301-SP , TPS7H3302-SEP , TPS7H4001-SP , TPS7H4003-SEP , TPS7H4010-SEP , TPS7H5001-SP
This application note provides a recommended space rated power design for the Microsemi® PolarFire®FPGA. The report outlines recommendations for the individual power rails and the benefits of rad-hard (-SP) and rad-tolerant (-SEP) devices. Then, example power block diagrams are provided for each of the different power design variations to include both 5-V and 12-V inputs.
Microsemi® and PolarFire® are registered trademarks of Microchip Technology Inc.
All trademarks are the property of their respective owners.
Architectural advancements continue to be developed in FPGAs with the growing need for more on-board processing and re-programmability in space applications. As such, Microchip's RT PolarFire FPGA has seen a wide use in different satellite payloads. As new FPGAs are developed, the power requirements have continued to evolve requiring the need for higher currents, and lower voltages. The designs that power the PolarFire must be able to meet these increased requirements and be resilient to withstand the harsh environment of space.
This application note reviews two product grades TI offers with proven radiation performance and provides a selection guide for comparing the different power management devices within each flow. The report also covers the value the space grade power management portfolio brings to the overall system, and provides example power maps for both rad-hard and rad-tolerant implementations.