SLUAAI3 January   2022 TPS62810-Q1 , TPS62811-Q1 , TPS62812-Q1 , TPS62813-Q1 , TPS62816-Q1 , TPS628501 , TPS628501-Q1 , TPS628502 , TPS628502-Q1 , TPS628503 , TPS628503-Q1 , TPS628510 , TPS628511 , TPS628512 , TPS62870 , TPS62870-Q1 , TPS62871 , TPS62871-Q1 , TPS62872 , TPS62872-Q1 , TPS62873 , TPS62873-Q1 , TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1 , TPS62A01 , TPS62A01A , TPS62A02 , TPS62A02A , TPS62A06 , TPS62A06A , TPSM82810 , TPSM82813 , TPSM8287A06 , TPSM8287A10 , TPSM8287A12 , TPSM8287A15

 

  1.   Trademarks
  2. 1Introduction
  3. 22-Port Shunt-Through Measurement Theory
  4. 3System Setup and Calibration Elements
  5. 42-Port Shunt-Through Measurement of the TPS62A01 Output PDN
  6. 5PDN Impedance Measurement Example
  7. 6Summary
  8. 7References

Introduction

Especially for DC-DC converters, meeting a low PDN Impedance is important to reduce the voltage variations due to strict load transient requirements. An ideal PDN design enables a DC-DC converter to supply a stable voltage to a load and maintain it within narrow margins. When designing a PDN, it is important to validate that the output impedance (or input impedance) of a DC-DC converter is meeting its target impedance and achieve low impedance value in the milliohm range. A PDN impedance analysis shows an overlay of the passive component impedances constituting the power network over frequency.

This application report describes a measurement method to evaluate the PDNs of a DC-DC converter, the 2-port shunt-through measurement. This method allows PDN designers to measure down to milliohm impedances while supporting measurement at very high frequencies.