SLUAAI3 January 2022 TPS62810-Q1 , TPS62811-Q1 , TPS62812-Q1 , TPS62813-Q1 , TPS62816-Q1 , TPS628501 , TPS628501-Q1 , TPS628502 , TPS628502-Q1 , TPS628503 , TPS628503-Q1 , TPS628510 , TPS628511 , TPS628512 , TPS62870 , TPS62870-Q1 , TPS62871 , TPS62871-Q1 , TPS62872 , TPS62872-Q1 , TPS62873 , TPS62873-Q1 , TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1 , TPS62A01 , TPS62A01A , TPS62A02 , TPS62A02A , TPS62A06 , TPS62A06A , TPSM82810 , TPSM82813 , TPSM8287A06 , TPSM8287A10 , TPSM8287A12 , TPSM8287A15
A 2-Port Shunt-Through measurement allows reliable measurement down to milliohm impedances while supporting measurement at very high frequencies. At high-current operation, PDN designers need to achieve very low impedance over frequency to meet load transient requirements. Therefore, a common challenge is to be able to measure very low impedance across all frequencies with an easy-to-use setup.
Further analysis can be conducted using a PDN impedance measurement. The useful data taken permits a DC-DC converter robustness assessment and stability check.