SPRADE3 January 2024 ADS8329 , LM5110 , LM5111 , LM5180 , LMR38010 , OPA182 , SM72482 , SN75372 , TMS320F28384D , TPS2811 , TPS2813 , UC1707-SP , UC1708 , UC1708-SP , UC1709-SP , UC1715-SP , UC2714 , UC3708 , UC3709 , UCC27323 , UCC27324 , UCC27324-Q1 , UCC27325 , UCC27423 , UCC27423-EP , UCC27423-Q1 , UCC27424 , UCC27424-EP , UCC27424-Q1 , UCC27425 , UCC27425-Q1 , UCC27444 , UCC27444-Q1 , UCC27523 , UCC27524 , UCC27524A , UCC27524A-Q1 , UCC27524A1-Q1 , UCC27525 , UCC27526 , UCC27527 , UCC27528 , UCC27528-Q1 , UCC27624 , UCC27624-Q1 , UCC37323 , UCC37324 , UCC37325 , UCD7201
In generally, most designer potential to design the power supply to drive superconducting coils with a single PSFB circuit. but potential to meet challenges ahead said. To solve these challenges, this paper proposes a four-phase interleaving phase-shifted full bridge scheme as shown in Figure 2-1. As abstract clarify, this application notes mainly focus on controller system than power electronic topology.
Consider the basic specifications as the following:
The benefit of 4-phase interleaving phase shifted full-bridge scheme is:
Interleaving scheme reduces output buffer capacitor size and capacity because of four times increase in the switching frequency.