TPD1E01B04-Q1

ACTIVE

Product details

Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 27 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 0.2 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 15 Dynamic resistance (typ) 0.57 Interface type FPD-Link / SerDes, HDMI 2.0, LVDS, USB 3.0, USB Type-C Breakdown voltage (min) (V) 6.4 IO leakage current (max) (nA) 10 Rating Automotive Operating temperature range (°C) -40 to 125
Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 27 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 0.2 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 15 Dynamic resistance (typ) 0.57 Interface type FPD-Link / SerDes, HDMI 2.0, LVDS, USB 3.0, USB Type-C Breakdown voltage (min) (V) 6.4 IO leakage current (max) (nA) 10 Rating Automotive Operating temperature range (°C) -40 to 125
X1SON (DPY) 2 0.6 mm² 1 x 0.6
  • IEC 61000-4-2 level 4 ESD protection
    • ±15-kV contact discharge
    • ±17-kV air gap discharge
  • IEC 61000-4-4 EFT protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 surge protection
    • 2.5 A (8/20 µs)
  • IO capacitance:
    • 0.20 pF (typical)
    • 0.23 pF (maximum)
  • DC breakdown voltage: 6.4 V (typical)
  • Ultra low leakage current: 10-nA (maximum)
  • Low ESD clamping voltage: 15 V at 16 A TLP
  • Low insertion loss: 20 GHz
  • Supports high speed interfaces up to 20 Gbps
  • Industry standard 0402 footprint
  • AEC-Q101 qualified
    • Device HBM classification level H2
    • Device CDM classification level C5
    • Device operating temperature range: –40°C to +125°C
  • IEC 61000-4-2 level 4 ESD protection
    • ±15-kV contact discharge
    • ±17-kV air gap discharge
  • IEC 61000-4-4 EFT protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 surge protection
    • 2.5 A (8/20 µs)
  • IO capacitance:
    • 0.20 pF (typical)
    • 0.23 pF (maximum)
  • DC breakdown voltage: 6.4 V (typical)
  • Ultra low leakage current: 10-nA (maximum)
  • Low ESD clamping voltage: 15 V at 16 A TLP
  • Low insertion loss: 20 GHz
  • Supports high speed interfaces up to 20 Gbps
  • Industry standard 0402 footprint
  • AEC-Q101 qualified
    • Device HBM classification level H2
    • Device CDM classification level C5
    • Device operating temperature range: –40°C to +125°C

The TPD1E01B04-Q1 is a bidirectional TVS ESD protection diode for USB Type-C and FPD-Link circuit protection. The TPD1E01B04-Q1 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.20-pF (typical) IO capacitance making it ideal for protecting high-speed interfaces up to 20 Gbps such as USB 3.1 Gen2 and FPD-Link. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The TPD1E01B04-Q1 is offered in the industry standard 0402 (DPY) package.

The TPD1E01B04-Q1 is a bidirectional TVS ESD protection diode for USB Type-C and FPD-Link circuit protection. The TPD1E01B04-Q1 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.20-pF (typical) IO capacitance making it ideal for protecting high-speed interfaces up to 20 Gbps such as USB 3.1 Gen2 and FPD-Link. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The TPD1E01B04-Q1 is offered in the industry standard 0402 (DPY) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPD4E02B04-Q1 ACTIVE Automotive, quad 0.25pF ±3.6V ESD protection diode for high-speed interfaces Four-channel diode array variant

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPD1E01B04-Q1 Automotive 0.2-pF, ±3.6-V, ±15-kVESD Protection Diode in 0402 Package datasheet (Rev. A) PDF | HTML 10 Dec 2021
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application brief ESD Protection for HDMI Applications (Rev. A) PDF | HTML 01 Nov 2023
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note ISO 10605 Road Vehicles Test Methods for Elec. Disturbances from Electrostatic D (Rev. B) PDF | HTML 17 Aug 2022
Application brief ESD Protection for Automotive Infotainment (Rev. A) PDF | HTML 12 Nov 2021
Application brief Automotive SerDes ESD Protection (Rev. A) PDF | HTML 06 Oct 2021
Technical article ESD fundamentals, part 4: ESD capacitance PDF | HTML 12 Feb 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

TPD1E01B04-Q1 IBIS Model

SLVME55.ZIP (3 KB) - IBIS Model
Simulation model

TPD1E01B04-Q1 PSpice Transient Model

SLVME57.ZIP (151 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
X1SON (DPY) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos