TPS657095

ACTIVE

Embedded Camera Module PMIC

alarmNotifications Order now

Product details

Regulated outputs (#) 2 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 3.7 Vin (max) (V) 6 Iout (max) (A) 0.1 Configurability Software configurable Features Enable pin, I2C control, Thermal shutdown, UVLO fixed Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.025 Shutdown current (ISD) (typ) (µA) 45 Product type Camera sensor
Regulated outputs (#) 2 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 3.7 Vin (max) (V) 6 Iout (max) (A) 0.1 Configurability Software configurable Features Enable pin, I2C control, Thermal shutdown, UVLO fixed Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.025 Shutdown current (ISD) (typ) (µA) 45 Product type Camera sensor
DSBGA (YFF) 16 3.24 mm² 1.8 x 1.8
  • Two 100mA LDOs
  • Output Voltage Accuracy ±1.5%
  • VIN Range From 3.7V to 6V
  • LED Driver with PWM Dimming
  • 1 GPO
  • 1 GPIO
  • I2C™ Interface
  • 4KByte User OTP memory
  • Available in 16-Ball DSBGA with 0.4mm Pitch
  • Two 100mA LDOs
  • Output Voltage Accuracy ±1.5%
  • VIN Range From 3.7V to 6V
  • LED Driver with PWM Dimming
  • 1 GPO
  • 1 GPIO
  • I2C™ Interface
  • 4KByte User OTP memory
  • Available in 16-Ball DSBGA with 0.4mm Pitch

The TPS657095 is a power management unit targeted for embedded camera modules or other portable low power consumer end equipments. It contains two LDOs enabled by the I2C™ Interface, a PWM-dimmable current sink for driving one LED, one general purpose output (GPO), a programmable clock generator and 4K Byte of User OTP memory. The operation of the device is disabled if the input voltage supply is below the internal undervoltage lockout.

The device comes in a 16-ball die-size ball grid array package (DSBGA) with 0.4mm ball pitch.

The TPS657095 is a power management unit targeted for embedded camera modules or other portable low power consumer end equipments. It contains two LDOs enabled by the I2C™ Interface, a PWM-dimmable current sink for driving one LED, one general purpose output (GPO), a programmable clock generator and 4K Byte of User OTP memory. The operation of the device is disabled if the input voltage supply is below the internal undervoltage lockout.

The device comes in a 16-ball die-size ball grid array package (DSBGA) with 0.4mm ball pitch.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS657095 PMU for Embedded Camera Module datasheet (Rev. A) PDF | HTML 23 Feb 2016
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
EVM User's guide TPS657095 Evaluation Module User's Guide 03 Sep 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS657095EVM-122 — TPS657095 PMU for Embedded Camera Evaluation Module

The TPS657095 is a power management unit targeted for embedded camera modules or other portable low power consumer end equipments. It contains two LDOs enabled by the I2C™ Interface, a PWM-dimmable current sink for driving one LED, one general purpose output (GPO), a programmable clock (...)

User guide: PDF
Buy from a distributor
GUI for evaluation module (EVM)

IPG-UI IPG-UI EVM GUI (Windows Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS65020 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C interface and dynamic voltage scaling TPS65023 Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS TPS65023B 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS TPS65055 2.25MHz Dual Step-down Converter with 4 Low Input Voltage LDOs TPS65084 Programmable mid input voltage range Power Management IC (PMIC) for Braswell processors TPS65086 Configurable multi-rail PMIC for 2S & 3S Li-ion battery-operated devices or non battery operated TPS650861 User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC) TPS65090 6-V to 7-V Power Management IC (PMIC) with switchmode charger, 3 DCDCs, 2 LDOs, and 7 load switches TPS65094 Programmable mid input voltage range Power Management IC (PMIC) for Apollo Lake processors TPS65217 Power Management IC (PMIC) w/ 3 DC/DCs, 4 LDOs, linear battery charger & white LED driver TPS652170 User programmable power management IC (PMIC) with 3 DC/DCs, 4 LDOs, battery charger and LED driver TPS65218 Power Management IC (PMIC) for ARM Cortex-A8/A9 SoCs and FPGA TPS6521815 User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches TPS65218D0 Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs TPS657095 Embedded Camera Module PMIC TPS65910 Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family TPS65911 Integrated Power Management IC (PMIC) with 4 DC/DCs, 9 LDOs and RTC TPS65912 Power Management IC (PMIC) with 4DC/DCs, 10 LDOs, 3 LED outputs & 32kHz RC oscillator TPS659128 PMU for processor power
Hardware development
Evaluation board
BOOSTXL-TPS650861 TPS650861 Customer Programming BoosterPack TPS65023BEVM-664 TPS65023B Evaluation Module TPS65023EVM-205 TPS65023 Evaluation Module TPS650860EVM-116 TPS650860 Evaluation Module TPS65218EVM-100 TPS65218 Evaluation Module
Software
GUI for evaluation module (EVM)
IPG-UI IPG-UI EVM GUI
GUI for evaluation module (EVM)

IPG-UI-LINUX IPG-UI EVM GUI (Linux Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS65023B 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS TPS65084 Programmable mid input voltage range Power Management IC (PMIC) for Braswell processors TPS65086 Configurable multi-rail PMIC for 2S & 3S Li-ion battery-operated devices or non battery operated TPS650861 User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC) TPS65094 Programmable mid input voltage range Power Management IC (PMIC) for Apollo Lake processors TPS652170 User programmable power management IC (PMIC) with 3 DC/DCs, 4 LDOs, battery charger and LED driver TPS6521815 User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches TPS65218D0 Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs TPS657095 Embedded Camera Module PMIC TPS659128 PMU for processor power
Hardware development
Evaluation board
TPS65023BEVM-664 TPS65023B Evaluation Module TPS65023EVM-205 TPS65023 Evaluation Module TPS650860EVM-116 TPS650860 Evaluation Module TPS65218EVM-100 TPS65218 Evaluation Module
Software
GUI for evaluation module (EVM)
IPG-UI IPG-UI EVM GUI
GUI for evaluation module (EVM)

IPG-UI-OSX IPG-UI EVM GUI (OSX Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS65023B 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS TPS65084 Programmable mid input voltage range Power Management IC (PMIC) for Braswell processors TPS65086 Configurable multi-rail PMIC for 2S & 3S Li-ion battery-operated devices or non battery operated TPS650861 User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC) TPS65094 Programmable mid input voltage range Power Management IC (PMIC) for Apollo Lake processors TPS652170 User programmable power management IC (PMIC) with 3 DC/DCs, 4 LDOs, battery charger and LED driver TPS6521815 User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches TPS65218D0 Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs TPS657095 Embedded Camera Module PMIC TPS659128 PMU for processor power
Hardware development
Evaluation board
TPS65023BEVM-664 TPS65023B Evaluation Module TPS65023EVM-205 TPS65023 Evaluation Module TPS650860EVM-116 TPS650860 Evaluation Module TPS65218EVM-100 TPS65218 Evaluation Module
Software
GUI for evaluation module (EVM)
IPG-UI IPG-UI EVM GUI
GUI for evaluation module (EVM)

SLVC635 TPS657095 Installer Support Pack for IPG-UI GUI

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS657095 Embedded Camera Module PMIC
Hardware development
Evaluation board
TPS657095EVM-122 TPS657095 PMU for Embedded Camera Evaluation Module
Software
GUI for evaluation module (EVM)
IPG-UI IPG-UI EVM GUI
Simulation model

TPS657095 IBIS MODEL

SLVMBA7.ZIP (72 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos