Product details

Protocols Proprietary Modulation scheme (G)MSK, 2(G)FSK, ASK, OOK Frequency bands 470-510, 950-960 Type Transceiver TX power (max) (dBm) 10 Sensitivity (best) (dBm) -112 RX current (lowest) (mA) 15.5 Data rate (max) (Mbps) 0.5 Rating Catalog Operating temperature range (°C) -40 to 85
Protocols Proprietary Modulation scheme (G)MSK, 2(G)FSK, ASK, OOK Frequency bands 470-510, 950-960 Type Transceiver TX power (max) (dBm) 10 Sensitivity (best) (dBm) -112 RX current (lowest) (mA) 15.5 Data rate (max) (Mbps) 0.5 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGP) 20 16 mm² 4 x 4
  • RF Performance
    • High sensitivity (\x96112 dBm at 1.2 kBaud, 480 MHz, 1% packet error rate)
    • Low current consumption (15.5 mA in RX, 1.2 kBaud, 480 MHz)
    • Programmable output power up to +10 dBm for all supported frequencies
    • Excellent receiver selectivity and blocking performance
    • Programmable data rate from 1.2 to 500 kBaud
    • Frequency bands: 470-510 MHz and 950-960 MHz
  • Analog Features
    • 2-FSK, GFSK, and MSK supported as well as OOK and flexible ASK shaping
    • Suitable for frequency hopping systems due to a fast settling frequency synthesizer; 90 µs settling time
    • Automatic Frequency Compensation (AFC) can be used to align the frequency synthesizer to the actual received signal center frequency
    • Integrated analog temperature sensor
  • Digital Features
    • Flexible support for packet oriented systems; On-chip support for sync word detection, address check, flexible packet length, and automatic CRC handling
    • Efficient SPI interface; All registers can be programmed with one \x93burst\x94 transfer
    • Digital RSSI output
    • Programmable channel filter bandwidth
    • Programmable Carrier Sense (CS) indicator
    • Programmable Preamble Quality Indicator (PQI) for improved protection against false sync word detection in random noise
    • Support for automatic Clear Channel Assessment (CCA) before transmitting (for listen-before-talk systems)
    • Support for per-package Link Quality Indication (LQI)
    • Optional automatic whitening and dewhitening of data
  • Low-Power Features
    • 400 nA sleep mode current consumption
    • Fast start-up time; 240 µs from sleep to RX or TX mode (measured on EM reference design [3] and [4])
    • Wake-on-radio functionality for automatic low-power RX polling
    • Separate 64-byte RX and TX data FIFOs (enables burst mode data transmission)
  • General
    • Few external components; Completely onchip frequency synthesizer, no external filters or RF switch needed
    • Green package: RoHS compliant and no antimony or bromine
    • Small size (QFN 4x4 mm package, 20 pins)
    • Suited for systems targeting compliance with ARIB STD-T96
    • Suited for systems targeting compliance with the Chinese Short Range Device Regulations at 470-510 MHz
    • Support for asynchronous and synchronous serial receive/transmit mode for backwards compatibility with existing radio communication protocols
  • Applications
    • Ultra low-power wireless applications operating in the 470/950 MHz ISM/SRD bands
    • Wireless sensor networks
    • Home and building automation
    • Advanced Metering Infrastructure (AMI)
    • Wireless metering
    • Wireless alarm and security systems

  • RF Performance
    • High sensitivity (\x96112 dBm at 1.2 kBaud, 480 MHz, 1% packet error rate)
    • Low current consumption (15.5 mA in RX, 1.2 kBaud, 480 MHz)
    • Programmable output power up to +10 dBm for all supported frequencies
    • Excellent receiver selectivity and blocking performance
    • Programmable data rate from 1.2 to 500 kBaud
    • Frequency bands: 470-510 MHz and 950-960 MHz
  • Analog Features
    • 2-FSK, GFSK, and MSK supported as well as OOK and flexible ASK shaping
    • Suitable for frequency hopping systems due to a fast settling frequency synthesizer; 90 µs settling time
    • Automatic Frequency Compensation (AFC) can be used to align the frequency synthesizer to the actual received signal center frequency
    • Integrated analog temperature sensor
  • Digital Features
    • Flexible support for packet oriented systems; On-chip support for sync word detection, address check, flexible packet length, and automatic CRC handling
    • Efficient SPI interface; All registers can be programmed with one \x93burst\x94 transfer
    • Digital RSSI output
    • Programmable channel filter bandwidth
    • Programmable Carrier Sense (CS) indicator
    • Programmable Preamble Quality Indicator (PQI) for improved protection against false sync word detection in random noise
    • Support for automatic Clear Channel Assessment (CCA) before transmitting (for listen-before-talk systems)
    • Support for per-package Link Quality Indication (LQI)
    • Optional automatic whitening and dewhitening of data
  • Low-Power Features
    • 400 nA sleep mode current consumption
    • Fast start-up time; 240 µs from sleep to RX or TX mode (measured on EM reference design [3] and [4])
    • Wake-on-radio functionality for automatic low-power RX polling
    • Separate 64-byte RX and TX data FIFOs (enables burst mode data transmission)
  • General
    • Few external components; Completely onchip frequency synthesizer, no external filters or RF switch needed
    • Green package: RoHS compliant and no antimony or bromine
    • Small size (QFN 4x4 mm package, 20 pins)
    • Suited for systems targeting compliance with ARIB STD-T96
    • Suited for systems targeting compliance with the Chinese Short Range Device Regulations at 470-510 MHz
    • Support for asynchronous and synchronous serial receive/transmit mode for backwards compatibility with existing radio communication protocols
  • Applications
    • Ultra low-power wireless applications operating in the 470/950 MHz ISM/SRD bands
    • Wireless sensor networks
    • Home and building automation
    • Advanced Metering Infrastructure (AMI)
    • Wireless metering
    • Wireless alarm and security systems

The CC1100E is a Sub-GHz high performance radio transceiver designed for very low power RF applications. It is intended for the Industrial, Scientific and Medical (ISM) and Short Range Device (SRD) frequency bands at 470-510 MHz and 950-960 MHz. The CC1100E is especially suited for wireless applications targeted at the Japanese ARIB STD-T96 and the Chinese Short Range Device Regulations at 470-510 MHz.

The CC1100E is code, package and pin out compatible with both the CC1101 [1] and CC1100 [2] RF transceivers. The CC1100E, CC1101 and CC1100 support complementary frequency bands and can be used to cover RF designs at the most commonly used sub-1 GHz license free frequencies around the world:

  • CC1100E : 470-510 MHz and 950-960 MHz
  • CC1101 : 300-348 MHz, 387-464 MHz and 779-928 MHz
  • CC1100 : 300-348 MHz, 400-464 MHz and 800-928 MHz

The CC1100E RF transceiver is integrated with a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate of up to 500 kBaud.

The CC1100E provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and wakeon-radio.

The main operating parameters and the 64-byte transmit/receive FIFOs of the CC1100E can be controlled via an SPI interface. In a typical system, the CC1100E will be used with a microcontroller and a few additional passive components.

The CC1100E is a Sub-GHz high performance radio transceiver designed for very low power RF applications. It is intended for the Industrial, Scientific and Medical (ISM) and Short Range Device (SRD) frequency bands at 470-510 MHz and 950-960 MHz. The CC1100E is especially suited for wireless applications targeted at the Japanese ARIB STD-T96 and the Chinese Short Range Device Regulations at 470-510 MHz.

The CC1100E is code, package and pin out compatible with both the CC1101 [1] and CC1100 [2] RF transceivers. The CC1100E, CC1101 and CC1100 support complementary frequency bands and can be used to cover RF designs at the most commonly used sub-1 GHz license free frequencies around the world:

  • CC1100E : 470-510 MHz and 950-960 MHz
  • CC1101 : 300-348 MHz, 387-464 MHz and 779-928 MHz
  • CC1100 : 300-348 MHz, 400-464 MHz and 800-928 MHz

The CC1100E RF transceiver is integrated with a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate of up to 500 kBaud.

The CC1100E provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and wakeon-radio.

The main operating parameters and the 64-byte transmit/receive FIFOs of the CC1100E can be controlled via an SPI interface. In a typical system, the CC1100E will be used with a microcontroller and a few additional passive components.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 29
Type Title Date
* Data sheet Low-Power Sub-GHz RF Transceiver (470-510 MHz and 950-960 MHz) datasheet 02 Apr 2009
* Errata CC1100E Errata (Rev. B) 14 Oct 2013
Application note DN035 -- Antenna Quick Guide (Rev. B) 09 Feb 2022
Application note DN507 -- FEC Decoding 21 Mar 2019
Application note CC11xx Sensitivity Versus Frequency Offset and Crystal Accuracy (Rev. D) PDF | HTML 27 Sep 2018
Application note CRC Implementation (Rev. E) PDF | HTML 27 Sep 2018
Application note TI LPRF EASYMODE 12 Dec 2014
Application note DN024 -- 868 MHz, 915 MHz and 955 MHz Monopole PCB Antenna (Rev. E) 22 Feb 2013
Application note AN119 – Using CC1190 Front End with CC1100E in the 470-510 MHz Band 09 Oct 2012
Application note AN098 - Layout Review Techniques for Low Power RF Designs (Rev. A) 02 Aug 2012
Application note DN022 -- CC110x CC111x OOK ASK Register Settings (Rev. E) 08 Mar 2012
Application note DN023 -- 868 MHz, 915 MHz and 955 MHz Inverted F Antenna (Rev. C) 30 Aug 2011
Application note AN095 -- Continuous Data Streaming Applications - Using Serial Synchronous Mode (Rev. A) 18 Jul 2011
Application note AN058 -- Antenna Selection Guide (Rev. B) 06 Oct 2010
Application note DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 26 Aug 2010
Application note DN505 -- RSSI interpretation and timing (Rev. D) 16 Jun 2010
Application note DN509 -- Data Whitening and Random TX Mode 12 Apr 2010
Application note AN085 -- Implementing Diversity Using Low Power Radios 26 Jan 2010
Application note DN010 -- Close-in Reception with CC1101 (Rev. B) 21 Jul 2009
Application note DN500 -- Packet Transmission Basics (Rev. C) 06 Apr 2009
User guide CC1100E EM470-510MHz Reference Design 1.0.1 01 Apr 2009
Application note DN111 - Current Consumption for a Polling Receiver (Rev. A) 24 Mar 2009
Application note DN300 -- SmartRF04EB Troubleshooting (Rev. B) 24 Mar 2009
Application note DN400 -- Interfacing CC1100 - CC2500 with MSP430 (Rev. A) 24 Mar 2009
Application note DN501 -- PATABLE Access (Rev. B) 24 Mar 2009
Application note AN047 -- CC1100/CC2500 Wake on Radio (Rev. B) 23 Mar 2009
Application note DN503 -- SPI Access (Rev. B) 22 Oct 2007
Application note DN504 -- FEC Implementation (Rev. A) 22 Oct 2007
Application note DN506 -- GDO Pin Usage (Rev. A) 22 Oct 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Code example or demo

SWRC021 CC1100 CC1101 CC1100E CC2500 Examples Libraries

Supported products & hardware

Supported products & hardware

Products
Sub-1 GHz transceivers
CC1100 Highly Integrated MultiCh RF transceiver Designed for Low-Power Wireless apps CC1100E Low-power Sub-1GHz wireless transceiver for China and Japan frequency bands CC1101 Low-power Sub-1 GHz wireless transceiver CC110L Value line Sub-1 GHz wireless transceiver CC1150 Highly integrated multichannel wireless transmitter designed for low-power wireless applications
Other wireless products
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B CC2550 Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band
Calculation tool

SMARTRF-STUDIO-7 SmartRF Studio 7 application software

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Supported products & hardware

Supported products & hardware

Products
MSP430 microcontrollers
CC430F6127 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, I2C/SPI/UART, 96 seg LCD CC430F6135 20 MHz MCU with 16KB Flash, 2KB SRAM, Sub-1 GHz radio, AES-128, 12-bit ADC, I2C/SPI/UART, 96 seg CC430F6147 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, 10-bit ADC, I2C/SPI/UART, 96 seg
Low-power 2.4-GHz products
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver CC2530 Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM CC2531 Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM CC2533 A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications CC2538 32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM CC2540 Bluetooth® Low Energy wireless MCU with USB CC2540T Extended industrial temperature Bluetooth® Low Energy (LE) wireless MCU CC2541 Bluetooth® Low Energy and proprietary wireless MCU CC2630 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash CC2651P3 SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4 GHz wireless MCU with 352-kB Flash CC2651R3 SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4-GHz wireless MCU with 352-kB flash CC2652P SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier CC2652P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp CC2652PSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash CC2652RB SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator CC2652RSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory CC2674P10 SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash and power amplifier CC2674R10 SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash
Sub-1 GHz wireless MCUs
CC1110-CC1111 Sub-1 GHz wireless MCU with up to 32 kB Flash memory CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1311P3 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz wireless MCU with 352KB flash and integrated +20dBm power amp CC1311R3 SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash CC1312PSIP Sub-1 GHz system-in-package (SIP) module with integrated power amplifier CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1312R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash CC1314R10 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol sub-1 GHz and 2.4-GHz wireless MCU integrated power amp CC1352R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash CC1354P10 SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1MB flash, 296KB SRAM, integrated power amp CC1354R10 SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1-MB flash and up to 296-KB SRAM CC430F5123 16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM CC430F5125 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM CC430F5133 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM CC430F5137 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM CC430F5143 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM CC430F5145 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM CC430F5147 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
Sub-1 GHz transceivers
CC1020 Single-chip FSK/OOK CMOS wireless transceiver for Narrowband apps in 402-470 and 804-940 MHz range CC1021 Multichannel FSK/OOK CMOS wireless transceiver for Narrowband app w/Ch Spacings of 50 kHz or Higher CC1070 Single-chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch apps CC1100 Highly Integrated MultiCh RF transceiver Designed for Low-Power Wireless apps CC1100E Low-power Sub-1GHz wireless transceiver for China and Japan frequency bands CC1101 Low-power Sub-1 GHz wireless transceiver CC110L Value line Sub-1 GHz wireless transceiver CC1120 High performance Sub-1 GHz wireless transceiver for narrowband systems CC1121 High performance low power Sub-1 GHz wireless transceiver CC1125 Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems CC113L Value line Sub-1 GHz wireless receiver CC1150 Highly integrated multichannel wireless transmitter designed for low-power wireless applications CC115L Value line Sub-1 GHz wireless transmitter CC1175 High performance wireless transmitter for narrowband systems CC1200 Low power and high performance wireless transceiver CC1201 Low power and high performance wireless transceiver
Other wireless products
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B CC2510 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory CC2511 2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface CC2511F8 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface CC2530-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM CC2531-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM CC2543 2.4 GHz RF Value Line SoC with 32kB flash, 16 GPIO, I2C, SPI and UART CC2544 2.4 GHz RF Value Line SoC with 32kB flash, USB, SPI and UART CC2545 2.4 GHz RF Value Line SoC with 32kB flash, 31 GPIO, I2C, SPI and UART CC2550 Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band CC2620 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Automotive wireless connectivity products
CC2541-Q1 Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU CC2662R-Q1 Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems
Hardware development
Development kit
CC1125DK CC1125 Development Kit CC1200DK CC1200 Development Kit CC1350STK Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit CC2541DK-MINI CC2541 Mini Development Kit CC2650STK SimpleLink™ Bluetooth low energy/Multi-standard SensorTag LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2650 SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit LP-CC1311P3 CC1311P3 LaunchPad™ development kit for SimpleLink™ sub-1-GHz wireless MCU LP-CC1312R7 CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RB CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU LP-EM-CC1314R10 CC1314R10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz wireless MCU LP-EM-CC1354P10 CC1354P10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz and 2.4GHz wireless microcontroller
Evaluation board
BOOSTXL-CC1120-90 BoosterPack for Applications from 902MHz to 928MHz BOOSTXL-CC1125 CC1125 BoosterPack for 868/915 MHz Applications LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LP-CC1352P7 CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC2651P3 CC2651P3 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652PSIP CC2562PSIP LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module LP-CC2652R7 CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RSIP CC2652RSIP LaunchPad™ development kit for SimpleLink™ multi-protocol wireless MCU SMARTRF06EBK SmartRF06 Evaluation Board SMARTRFTRXEBK SmartRF Transceiver Evaluation Board LP-CC2651R3SIPA CC2651R3SIPA LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module
Interface adapter
BOOST-CCEMADAPTER EM Adapter BoosterPack
Daughter card
CC1120EMK-169 CC1120 Evaluation Module Kit 169MHz CC1120EMK-420-470 CC1120 Evaluation Module Kit 420-470MHz CC1120EMK-868-915 CC1120 Evaluation Module Kit 868-915MHz CC1121EMK-868-915 CC1121 Evaluation Module Kit 868-915MHz CC1175EMK-868-915 CC1175 Evaluation Module Kit 868-915MHz CC1200EMK-420-470 CC1200 Evaluation Module Kit 420-470 MHz CC1200EMK-868-930 CC1200 Evaluation Module Kit 868-930 MHz CC1201EMK-868-930 CC1201 Evaluation Module Kit 868-930 MHz CC2500EMK CC2500EMK Evaluation Module 2.4 GHz CC2520EMK CC2520 Evaluation Module Kit CC2530EMK CC2530 Evaluation Module Kit CC2531EMK CC2531 USB Evaluation Module Kit CC2538-CC2592EMK CC2538-CC2592 Evaluation Module Kit CC2538EMK CC2538 Evaluation Module Kit CC2540EMK-USB Bluetooth Low Energy and proprietary wireless MCU
Download options
Design tool

SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ CC1xxx devices

To get started with the SimpleLink™ Sub-1GHz hardware design review process:
  • Step 1: Before requesting a review, it is important that to review the technical documentation and design & development resources available on the corresponding product page (see CC1xxx product page links below).
  • Step 2: (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos