Gehäuseinformationen
Gehäuse | Pins VQFN (RGC) | 64 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von ADS4222
- Ultralow power with single 1.8-V Supply, CMOS
output:
- 183 mW Total power at 65 MSPS
- 277 mW Total power at 125 MSPS
- 332 mW Total power at 160 MSPS
- High dynamic performance:
- 88-dBc SFDR at 170 MHz
- 71.4-dBFS SNR at 170 MHz
- Crosstalk: > 90 dB at 185 MHz
- Programmable gain up to 6 dB for SNR/SFDR trade-off
- DC offset correction
- Output interface options:
- 1.8-V parallel CMOS interface
- Double data rate (DDR)
LVDS with programmable swing:
- Standard swing: 350 mV
- Low swing: 200 mV
- Supports low input clock amplitude down to 200 mVPP
- Package: VQFN-64 (9.00 mm × 9.00 mm)
Beschreibung von ADS4222
The ADS424x and ADS422x family of devices are low-speed variants of the ADS42xx ultralow-power family of dual-channel, 14-bit or 12-bit analog-to-digital converters (ADCs). Innovative design techniques are used to achieve high-dynamic performance, while consuming extremely low power with 1.8-V supply. This topology makes the ADS424x/422x well-suited for multi-carrier, wide-bandwidth communications applications.