Gehäuseinformationen
Gehäuse | Pins TSSOP (PW) | 16 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 90 | TUBE |
Merkmale von ADS7854
- 16-, 14-, and 12-Bit, Pin-Compatible Family
- Simultaneous Sampling of Two Channels
- Supports Fully-Differential Inputs
- High Speed:
- ADS8354: 16 Bits, 700 kSPS
- ADS7854: 14 Bits, 1 MSPS
- ADS7254: 12 Bits, 1 MSPS
- Excellent DC Performance:
- ADS8354:
- 16-Bit NMC DNL, ±2.5-LSB Max INL
- ADS7854:
- 14-Bit NMC DNL, ±1.5-LSB Max INL
- ADS7254:
- 12-Bit NMC DNL, ±1-LSB Max INL
- ADS8354:
- Excellent AC Performance:
- ADS8354:
- 93-dB SNR, –100-dB THD
- ADS7854:
- 88-dB SNR, –95-dB THD
- ADS7254:
- 72-dB SNR, –90-dB THD
- ADS8354:
- Dual, Programmable, and Buffered
2.5-V Internal Reference - Fully-Specified Over the Extended Industrial Temperature Range: –40°C to 125°C
- Small Footprint:
WQFN-16 (3-mm × 3-mm) and TSSOP-16
Beschreibung von ADS7854
The ADS8354, ADS7854, and ADS7254 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support fully-differential analog inputs.
Each device includes two individually programmable reference sources that can be used for system-level gain calibration. Also, a flexible serial interface that can operate over a wide power-supply range enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. All devices are fully specified over the extended industrial temperature range (–40°C to 125°C) and are available in pin-compatible, WQFN-16 (3-mm × 3-mm) and TSSOP-16 packages.