Gehäuseinformationen
Gehäuse | Pins LQFP (PM) | 64 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 160 | JEDEC TRAY (5+1) |
Merkmale von ADS8588H
- 16-bit ADC with integrated analog front-end
- Simultaneous sampling: 8 channels
- Pin-programmable bipolar inputs: ± 10 V and ± 5 V
- High input impedance: 1 MΩ
- 5-V analog supply: 2.3-V to 5-V I/O supply
- Overvoltage input clamp with 9-kV ESD
- Low-drift, on-chip reference (2.5 V) and buffer
- Performance:
- 500-kSPS max throughput on all channels
- DNL: ± 0.3 LSB typ; INL: ± 0.5 LSB typ
- SNR: 92.7 dB typ; THD: − 110 dB typ
- Over temperature performance:
- Max offset drift: 3 ppm/°C
- Gain drift: 6 ppm/°C
- On-chip digital filter for oversampling
- Flexible parallel, byte, and serial interface
- Temperature range: –40°C to +125°C
- Package: LQFP-64
Beschreibung von ADS8588H
The ADS8588H is an 8-channel, integrated data acquisition (DAQ) system based on a 16-bit successive approximation (SAR) analog-to-digital converter (ADC). All input channels are simultaneously sampled to achieve a maximum throughput of 500 kSPS per channel. The device features a complete analog front-end for each channel, including a programmable gain amplifier (PGA) with a high input impedance of 1 MΩ, an input clamp, low-pass filter, and an ADC input driver. The device also features a low-drift, precision reference with a buffer to drive the ADC. A flexible digital interface supporting serial, parallel, and parallel byte communication enables the device to be used with a variety of host controllers.
The ADS8588H can be configured to accept ± 10-V or ± 5-V true bipolar inputs using a single 5-V supply. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits.