Gehäuseinformationen
Gehäuse | Pins WSON (DRG) | 8 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von INA826
- Input common-mode range: Includes V–
- Common-mode rejection:
- 104 dB, min (G = 10)
- 100 dB, min at 5 kHz (G = 10)
- Power-supply rejection: 100 dB, min (G = 1)
- Low offset voltage: 150 µV, max
- Gain drift: 1 ppm/°C (G = 1), 35 ppm/°C (G > 1)
- Noise: 18 nV/√Hz, G ≥ 100
- Bandwidth: 1 MHz (G = 1), 60 kHz (G = 100)
- Inputs protected up to ±40 V
- Rail-to-rail output
- Supply current: 200 µA
- Supply
range:
- Single supply: 3 V to 36 V
- Dual supply: ±1.5 V to ±18 V
- Specified temperature range:
–40°C to +125°C - Packages: 8-pin VSSOP, SOIC, and WSON
Beschreibung von INA826
The INA826 is a cost-effective instrumentation amplifier that offers extremely low power consumption and operates over a very wide single-supply or dual-supply range. A single external resistor sets any gain from 1 to 1000. The device offers excellent stability over temperature, even at G > 1, as a result of the low gain drift of only 35 ppm/°C (maximum).
The INA826 is optimized to provide excellent common-mode rejection ratio of over 100 dB (G = 10) over frequencies up to 5 kHz. At G = 1, the common-mode rejection ratio exceeds 84 dB across the full input common-mode range, from the negative supply all the way up to 1 V of the positive supply. Using a rail-to-rail output, the INA826 is a great choice for low-voltage operation from a 3-V single supply, as well as dual supplies up to ±18 V.
Additional circuitry protects the inputs against overvoltage of up to ±40 V beyond the power supplies by limiting the input currents to less than 8 mA.
The INA826 is available in 8-pin SOIC, VSSOP, and tiny 3-mm × 3-mm WSON surface-mount packages. All versions are specified for the –40°C to +125°C temperature range.