Gehäuseinformationen
Gehäuse | Pins WQFN (RTV) | 32 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von LMK00304
- 3:1 Input
Multiplexer
- Two Universal Inputs Operate up to 3.1 GHz and Accept LVPECL, LVDS, CML, SSTL, HSTL, HCSL, or Single-Ended Clocks
- One Crystal Input Accepts a 10-MHz to 40-MHz Crystal or Single-Ended Clock
- Two
Banks With 2 Differential Outputs Each
- LVPECL, LVDS, HCSL, or Hi-Z (Selectable)
- LVPECL Additive Jitter with LMK03806 Clock Source at 156.25
MHz:
- 20 fs RMS (10 kHz to 1 MHz)
- 51 fs RMS (12 kHz to 20 MHz)
- High PSRR: –65 / –76 dBc (LVPECL/LVDS) at 156.25 MHz
- LVCMOS Output with Synchronous Enable Input
- Pin-Controlled Configuration
- VCC Core Supply: 3.3 V ± 5%
- 3 Independent VCCO Output Supplies: 3.3 V/2.5 V ± 5%
- Industrial Temperature Range: –40°C to +85°C
- 32-lead WQFN (5 mm × 5 mm)
Beschreibung von LMK00304
The LMK00304 is a 3-GHz 4-output differential fanout buffer intended for high-frequency, low-jitter clock/data distribution and level translation. The input clock can be selected from two universal inputs or one crystal input. The selected input clock is distributed to two banks of 2 differential outputs and one LVCMOS output. The differential output banks can be mutually configured as LVPECL, LVDS, or HCSL drivers, or disabled. The LVCMOS output has a synchronous enable input for runt-pulse-free operation when enabled or disabled. The LMK00304 operates from a 3.3 V core supply and 3 independent 3.3 V/2.5 V output supplies.
The LMK00304 provides high performance, versatility, and power efficiency, making it ideal for replacing fixed-output buffer devices while increasing timing margin in the system.