Gehäuseinformationen
Gehäuse | Pins VQFN (RGE) | 24 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von THS770006
- 2.4GHz Bandwidth
- 3100V/µs Slew Rate, VOUT =2V Step
- Fixed Voltage Gain: +6dB
- IMD3: –107dBc, VOUT = 2VPP, RL = 400Ω,
f = 100MHz - OIP3: 48dBm, f = 100MHz
- Noise Figure: 11dB, f = 100MHz
Beschreibung von THS770006
The THS770006 is a fixed-gain of +6dB, wideband, fully-differential amplifier designed and optimized specifically for driving 16-bit analog-to-digital converters (ADCs) at input frequencies up to 130MHz, and 14-bit ADCs at input frequencies up to 200MHz. This device provides high bandwidth, high-voltage output with low distortion and low noise, critical in high-speed data acquisition systems that require very high dynamic range, such as wireless base stations and test and measurement applications. This device also makes an excellent differential amplifier for general-purpose, high-speed differential signal chain and short line driver applications.
The THS770006 operates on a nominal +5V single supply, offers very fast, 7.5ns maximum recovery time from overdrive conditions, and has a power-down mode for power saving. The THS770006 is offered in a Pb-free (RoHS compliant) and green, QFN-24 thermally-enhanced package. It is characterized for operation over the industrial temperature range of –40°C to +85°C.