Gehäuseinformationen
Gehäuse | Pins TSSOP (PW) | 14 |
Betriebstemperaturbereich (°C) 0 to 70 |
Gehäusemenge | Träger 90 | TUBE |
Merkmale von TLC354
- Single- or Dual-Supply Operation
- Wide Range of Supply Voltages
- 1.4 V to 18 V
- Very Low Supply Current Drain
- 300 uA Typ at 5 V
- 130 uA Typ at 1.4 V
- Built-In ESD Protection
- High Input Impedance . . . 1012 Typ
- Extremely Low Input Blas Current
- 5 pA Typ
- Ultrastable Low Input Offset Voltage
- Input Offset Voltage Change at Worst-Case Input Conditions Typically 0.23 uV/Month, Including the First 30 Days
- Common-Mode Input Voltage Range Includes Ground
- Outputs Compatible With TTL, MOS, and CMOS
- Pin-Compatible With LM339
Beschreibung von TLC354
This device is fabricated using LinCMOSTM
LinCMOS is a trademark of Texas Instruments Incorporated. technology and consists of four independent differential voltage comparators; each is designed to operate from a single power supply. Operation from dual supplies is also possible if the difference between the two supplies is 1.4 V to 18 V. Each device features extremely high input impedance (typically greater than 1012 ), which allows direct interface to high-impedance sources. The outputs are n-channel open-drain configurations and can be connected to achieve positive-logic wired-AND relationships. The capability of the TLC354 to operate from a 1.4-V supply makes this device ideal for low-voltage battery applications.
The TLC354 has internal electrostatic discharge (ESD) protection circuits and has been classified with a 2000-V ESD rating tested under MIL-STD-833C, Method 3015. However, care should be exercised in handling this device as exposure to ESD may result in degradation of the device parametric performance.
The TLC354C is characterized for operation from 0°C to 70°C. The TLC354I is characterized for operation over the industrial temperature range of -40° to 85°C. The TLC354M is characterized for operation over the full military temperature range -55°C to 125°C