Gehäuseinformationen
Gehäuse | Pins VQFN (RSA) | 16 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TMS37157
- Wide Supply Voltage Range 2 V to 3.6 V
- Ultra Low Power Consumption
- Active Mode Max. 150 µA
- Power Down Mode 60 nA
- 121 Free Bytes User Memory
- Low Frequency Halb Duplex (HDX) Interface
- HDX Transponder Communication Achieving Maximum
Perfomance and Highest Noise Immunity - Special Selective Addressing Mode Allows
Anti Collision - Up to 8 kbit/s LF Uplink Data Rate
- 126 Byte EEPROM:
- 121 Bytes Free Available EEPROM User Memory
- 32 Bit Unique Serial Number
- 8 Bit Selective Address
- High EEPROM Flexibility
- Pages are Irreversible Lockable and Protectable
- Battery Check and Battery Charge Function
- Resonance Frequency: 134.2 kHz
- Integrated Resonance Frequency Trimming
- Downlink Amplitude Shift Keying
- Uplink Frequency Shift Keying
- HDX Transponder Communication Achieving Maximum
- 3 Wire SPI Interface for Accessing the EEPROM and
Exchanging Data With the Microcontroller Through
the LF Interface - 0.6mm Pitch, 4mm x 4mm VQFN Package
- APPLICATIONS
- Wireless Batteryless Sensor Interface using
Energy Harvesting- Microcontroller and Sensor can be Powered Through the
LF Link - Data is Directly Transmitted Over the LF Link From the
Base Station via the TMS37157 to the Micrcontroller and Vice
Versa.
- Microcontroller and Sensor can be Powered Through the
- Batteryless Configuration Memory
- Memory can be Written Without Battery Support
- Microcontroller can Read the Content of the Memory When
It Gets Connected to a Battery and Use It for Configuration - Microcontroller can Write the Memory, Which can be Read Out
Later Through the LF Link
- Ultra Low Power Data Logger Memory (Smart Metering)
- Memory Can Be Written By a Microcontroller
- Memory Can Be Read Through LF Interface Without
Battery Support
- Multi Purpose LF Interface to a Microcontroller
- Short Range RF Interface to a Microcontroller Where
Other Frequencies are Not an Option - Ultra Low Power Mode can Result in an
Overall Power Consumption of 60 nA
- Short Range RF Interface to a Microcontroller Where
- Remote Control Application
- Combination With an UHF Transmitter or IR Transmitter and a µC
- Power Management of the TMS37157 can Power Down
the Microcontroller - The Push Button Detection Circuit can Power Up a
Microcontroller
- Stand Alone LF-Transponder with Memory
- RFID Transponder with Unique ID and 121
Bytes Free Programmable EEPROM User Memory - Only Few Additional Components Needed
- No Battery Required
- RFID Transponder with Unique ID and 121
- Wireless Batteryless Sensor Interface using
Beschreibung von TMS37157
The TMS37157 combines a Low Frequency Transponder Interface with an SPI Interface and Power Management for a connected microcontroller. It is the ideal device for any Configuration, Data Logger-, Sensoror Remote Control Application. The Transponder memory is accessible through SPI and LF and, in the second case, operates without the need for a battery. The use of the Low Frequency Band ensures a communication in a defined direction and harsh environments.
The TMS37157 manages the Transponder communication and push button interaction. During sleep state the devices enters a special low power mode with only 60 nA current consumption.
The EEPROM memory is accessible over the LF interface without support from the battery or through SPI by a microcontroller if a battery is connected. The TMS37157 offers a special battery charge mode.
The external resonance circuit with a LF coil and a resonance capacitor can be trimmed to the correct resonance frequency with the integrated trimming capability achieving an easy way to eliminate part tolerances.
The small RSA 16-pin package together with only a few external components results in a cost efficient design.