DRV8244-Q1
Automotive 40-V, 21-A H-Bridge driver with integrated current sensing and feedback
DRV8244-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- 4.5-V to 35-V (40-V abs. max) operating range
- VQFN-HR package: RON_LS + RON_HS: 47 mΩ
- HVSSOP package: RON_LS + RON_HS: 60 mΩ
- IOUT Max = 21 A
- PWM frequency operation up to 25 KHz with automatic dead time assertion
- Configurable slew rate and spread spectrum clocking for low electromagnetic interference (EMI)
- Integrated current sense (eliminates shunt resistor)
- Proportional load current output on IPROPI pin
- Configurable current regulation
- Protection and diagnostic features with configurable fault reaction (latched or retry)
- Load diagnostics in both the off-state and on-state to detect open load and short circuit
- Voltage monitoring on supply (VM)
- Over current protection
- Over temperature protection
- Fault indication on nFAULT pin
- Supports 3.3-V, 5-V logic inputs
- Low sleep current - 1µA typical at 25°C
- 3 variants - HW (H), SPI (S) or SPI (P)
- Configurable control modes:
- Single full bridge using PWM or PH/EN mode
- Two half-bridges using Independent mode
- Device family comparison table
The DRV824x-Q1 family of devices is a fully integrated H-bridge driver intended for a wide range of automotive applications. The device can be configured as a single full-bridge driver or as two independent half-bridge drivers. Designed in a BiCMOS high power process technology node, this monolithic family of devices in a power package offer excellent power handling and thermal capability while providing compact package size, ease of layout, EMI control, accurate current sense, robustness, and diagnostic capability. This family provides an identical pin function with scalable RON (current capability) to support different loads.
The devices integrate a N-channel H-bridge, charge pump regulator, high-side current sensing with regulation, current proportional output, and protection circuitry. A low-power sleep mode is provided to achieve low quiescent current. The devices offer voltage monitoring and load diagnostics as well as protection features against over current and over temperature. Fault conditions are indicated on nFAULT pin. The devices are available in three variants - hardwired interface: HW (H) and two SPI interface variants: SPI(P) and SPI(S), with SPI (P) for externally supplied logic supply and SPI (S) for internally generated logic supply. The SPI interface variants offer more flexibility in device configuration and fault observability.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV8244-Q1 Automotive H-Bridge Driver with Integrated Current Sense and Diagnostics datasheet (Rev. C) | PDF | HTML | 17 Nov 2022 |
Product overview | Scalable Integrated H-Bridges for Automotive Applications | PDF | HTML | 27 Feb 2024 | |
Technical article | Benefits of flip chip on leadframe packaging for motor-drive applications | PDF | HTML | 29 Apr 2022 | |
Application note | Using DRV to Drive Solenoids (Rev. A) | PDF | HTML | 24 Apr 2022 | |
Technical article | How integrated brushed-DC solutions can reduce size, enhance protection and simpli | PDF | HTML | 20 Apr 2022 | |
Functional safety information | DRV8244-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) | PDF | HTML | 06 Dec 2021 | |
Application note | Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) | PDF | HTML | 22 Jul 2021 | |
Application note | External or internal FETs for motor drive in automotive applications (Rev. A) | 11 Feb 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8244H-Q1EVM — DRV8244-Q1 evaluation module for automotive H-bridge driver with hardware interface
The DRV824x-Q1 family of devices is a fully integrated H-bridge driver intended for a wide range of automotive applications. The DRV824x-Q1 device can be configured as a single H-bridge driver, two independent half bridge drivers. Designed in Texas Instruments' proprietary high power BiCMOS process (...)
DRV8244S-Q1LEVM — DRV8244-Q1 evaluation module for automotive H-bridge driver with SPI interface
The DRV824x-Q1 family of devices is a fully integrated H-bridge driver intended for a wide range of automotive applications. The DRV824x-Q1 device can be configured as a single H-bridge driver, two independent half bridge drivers. Designed in Texas Instruments' proprietary high power BiCMOS process (...)
DRV8244HDGQQ1 PSpice Unencrypted Transient Model
DRV8244PDGQQ1 PSpice Unencrypted Transient Model
DRV8244SDGQQ1 PSpice Unencrypted Transient Model
SLVRBI3 — Full Bridge Driver Junction Temperature Estimator
Supported products & hardware
Products
Brushed DC (BDC) motor drivers
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HVSSOP (DGQ) | 28 | Ultra Librarian |
VQFN-HR (RYJ) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.