Información de empaque
Encapsulado | Pines SOIC (D) | 16 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Empresa de transporte 40 | TUBE |
Características para SN74HC148
- Wide operating voltage range of 2V to 6V
- Outputs can drive up to 10 LSTTL loads
- Low power consumption, 80-µA max ICC
- Typical tpd = 16ns
- ±4-mA output drive at 5V
- Low input current of 1µA max
- Encode eight data lines to 3-line binary (Octal)
Descripción de SN74HC148
The SNx4HC148 is an 8-input priority encoder. Added input enable (EI) and output enable (EO) signals allow for cascading multiple stages without added external circuitry.