Información de empaque
Encapsulado | Pines WQFN (BQB) | 16 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Empresa de transporte 3,000 | LARGE T&R |
Características para SN74HCS138-Q1
- AEC-Q100
qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C, TA
- Device HBM ESD Classification Level 2
- Device CDM ESD Classifcation Level C6
- Available in wettable flank QFN (W BQB) package
- Wide operating voltage range: 2 V to 6 V
- Schmitt-trigger inputs allow for slow or noisy input signals
- Low power consumption
- Typical ICC of 100 nA
- Typical input leakage current of ±100 nA
- ±7.8-mA output drive at 6 V
Descripción de SN74HCS138-Q1
The SN74HCS138-Q1 is a three to eight decoder with one standard output strobe (G2) and two active low output strobes (G 1 and G 0). When the outputs are gated by any of the strobe inputs, they are all forced into the high state. When the outputs are not disabled by the strobe inputs, only the selected output is low while all others are high.