패키징 정보
패키지 | 핀 SOT-5X3 (DRL) | 5 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 4,000 | LARGE T&R |
SN74AHC1G04의 주요 특징
- Operating range 2 V to 5.5 V
- Max tpd of 6.5 ns at 5 V
- Low power consumption, 10-µA max ICC
- ±8-mA output drive at 5 V
- Schmitt-trigger action at all inputs makes the circuit tolerant for slower input rise and fall time
- Latch-up performance exceeds 250 mA per JESD 17
SN74AHC1G04에 대한 설명
The SN74AHC1G04 contains one inverter gate. The device performs the Boolean function Y = A.