LM285-ADJ

ACTIVE

Adjustable, 85°C, micropower voltage reference

alarmNotifications Order now

Product details

VO (V) 1.24 Initial accuracy (max) (%) 1, 2 VO adj (min) (V) 1.24 VO adj (max) (V) 5.3 Iz for regulation (min) (µA) 10 Reference voltage (V) adjustable Rating Catalog Temp coeff (max) (ppm/°C) 150 Operating temperature range (°C) -40 to 85 Iout/Iz (max) (mA) 20
VO (V) 1.24 Initial accuracy (max) (%) 1, 2 VO adj (min) (V) 1.24 VO adj (max) (V) 5.3 Iz for regulation (min) (µA) 10 Reference voltage (V) adjustable Rating Catalog Temp coeff (max) (ppm/°C) 150 Operating temperature range (°C) -40 to 85 Iout/Iz (max) (mA) 20
SOIC (D) 8 29.4 mm² 4.9 x 6 TO-92 (LP) 3 19.136 mm² 5.2 x 3.68
  • Adjustable from 1.24V to 5.30V
  • Operating Current of 10μA to 20mA
  • 1% and 2% Initial Tolerance
  • 1Ω Dynamic Impedance
  • Low Temperature Coefficient

All trademarks are the property of their respective owners.

  • Adjustable from 1.24V to 5.30V
  • Operating Current of 10μA to 20mA
  • 1% and 2% Initial Tolerance
  • 1Ω Dynamic Impedance
  • Low Temperature Coefficient

All trademarks are the property of their respective owners.

The LM185/LM285/LM385 are micropower 3-terminal adjustable band-gap voltage reference diodes. Operating from 1.24 to 5.3V and over a 10μA to 20mA current range, they feature exceptionally low dynamic impedance and good temperature stability. On-chip trimming is used to provide tight voltage tolerance. Since the LM185 band-gap reference uses only transistors and resistors, low noise and good long-term stability result.

Careful design of the LM185 has made the device tolerant of capacitive loading, making it easy to use in almost any reference application. The wide dynamic operating range allows its use with widely varying supplies with excellent regulation.

The extremely low power drain of the LM185 makes it useful for micropower circuitry. This voltage reference can be used to make portable meters, regulators or general purpose analog circuitry with battery life approaching shelf life. Further, the wide operating current allows it to replace older references with a tighter tolerance part.

The LM185 is rated for operation over a −55°C to 125°C temperature range, while the LM285 is rated −40°C to 85°C and the LM385 0°C to 70°C. The LM185 is available in a hermetic TO package and a LCCC package, while the LM285/LM385 are available in a low-cost TO-92 package, as well as SOIC.

The LM185/LM285/LM385 are micropower 3-terminal adjustable band-gap voltage reference diodes. Operating from 1.24 to 5.3V and over a 10μA to 20mA current range, they feature exceptionally low dynamic impedance and good temperature stability. On-chip trimming is used to provide tight voltage tolerance. Since the LM185 band-gap reference uses only transistors and resistors, low noise and good long-term stability result.

Careful design of the LM185 has made the device tolerant of capacitive loading, making it easy to use in almost any reference application. The wide dynamic operating range allows its use with widely varying supplies with excellent regulation.

The extremely low power drain of the LM185 makes it useful for micropower circuitry. This voltage reference can be used to make portable meters, regulators or general purpose analog circuitry with battery life approaching shelf life. Further, the wide operating current allows it to replace older references with a tighter tolerance part.

The LM185 is rated for operation over a −55°C to 125°C temperature range, while the LM285 is rated −40°C to 85°C and the LM385 0°C to 70°C. The LM185 is available in a hermetic TO package and a LCCC package, while the LM285/LM385 are available in a low-cost TO-92 package, as well as SOIC.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM185/LM285/LM385 Adjustable Micropower Voltage References datasheet (Rev. F) 05 Apr 2013
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application note TO-92 Packing Options / Ordering Instructions (Rev. A) 23 Jun 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

Supported products & hardware

Supported products & hardware

Products
Die & wafer services
LM336-2.5-MIL Shunt Voltage Reference
Shunt voltage references
ATL431 2.5-V low-IQ adjustable precision shunt regulator LM136-2.5-N Voltage Reference Diode LM136-5.0 5.0V Reference Diode LM136-5.0QML 5.0V Reference Diode LM136A-2.5QML 2.5V Reference Diode LM136A-2.5QML-SP Radiation-hardened QMLV, 2.5-V shunt voltage reference LM136A-5.0QML 5.0V Reference Diode LM185-1.2-N Micropower Voltage Reference Diode LM185-1.2QML Micropower Voltage Reference Diode LM185-1.2QML-SP Radiation-hardened QMLV, 1.2-V shunt voltage reference LM185-2.5-N Micropower Voltage Reference Diode LM185-2.5QML Micropower Voltage Reference Diode LM185-2.5QML-SP Space-grade QMLV 2.5-V  shunt voltage reference LM185-ADJ Adjustable Micropower Voltage Reference LM185QML Adjustable Micropower Voltage Reference LM285-1.2 1.235-V, –40°C to +85°C, micropower voltage reference LM285-1.2-N 1.235-V, –40°C to +85°C, micropower voltage reference diode LM285-2.5 2.5-V, –40°C to +85°C, micropower voltage reference LM285-2.5-N 2.5-V, –40°C to +85°C, micropower voltage reference diode LM285-ADJ Adjustable, 85°C, micropower voltage reference LM336-2.5 0°C to 70°C, 2.5-V integrated reference circuit LM336-2.5-N Voltage reference diode LM336-5.0 5-V reference diode LM385-1.2 1.235-V, 2%, 0°C to 70°C, micropower voltage reference LM385-1.2-MIL Micropower Voltage Reference LM385-1.2-N 1.235-V, 0°C to 70°C, micropower voltage reference diode LM385-2.5 2.5-V, 2%, 70°C, micropower voltage reference LM385-2.5-N 2.5-V, 0°C to 70°C, micropower voltage reference diode LM385-ADJ Adjustable, 70°C, micropower voltage reference LM4030 Ultra-high-precision shunt voltage reference LM4040 Fixed voltage, 45-µA, precision micropower shunt voltage reference LM4040-N 100-ppm/°C precision micropower shunt voltage reference LM4040-N-Q1 Automotive, 100-ppm/°C precision micropower shunt voltage reference LM4041-N Fixed & adjustable, 45-µA, precision micropower shunt voltage reference LM4041-N-Q1 Automotive, precision micropower shunt voltage reference LM4050-N 50-ppm/°C precision micropower shunt voltage reference LM4050-N-Q1 Automotive, 50-ppm/°C precision micropower shunt voltage reference LM4050QML-SP Radiation-hardened QMLV, 2.5-V or 5-V shunt voltage reference LM4051-N Fixed & adjustable, precision micropower shunt voltage reference LM431 2%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator LM4431 Micropower shunt voltage reference LMV431 1.5%, low-voltage (1.24-V) adjustable precision shunt regulator LMV431A 1%, low-voltage (1.24-V) adjustable precision shunt regulator LMV431B 0.5%, low-voltage (1.24-V) adjustable precision shunt regulator
Current references
LM134 3-Terminal Adjustable Current Source LM234 100°C 3-pin adjustable current source LM334 0°C to 70°C 3-pin adjustable current source
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TO-92 (LP) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos