LMH34400

ACTIVE

240-MHz, single-ended, transimpedance amplifier with integrated clamp and ambient light cancellation

Product details

Number of channels 1 GBW (typ) (MHz) 240 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 3.45 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 70 Rail-to-rail No Features Integrated TIA BW at Acl (MHz) 240 Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 1 GBW (typ) (MHz) 240 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 3.45 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 70 Rail-to-rail No Features Integrated TIA BW at Acl (MHz) 240 Operating temperature range (°C) -40 to 125 Rating Catalog
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • Integrated gain: 40 kΩ
  • Performance, C PD = 1 pF:
    • Bandwidth: 240 MHz
    • Input-referred noise: 50 nA RMS
    • Rise, fall time: 1.5 ns
  • Integrated ambient light cancellation
  • Integrated 100-mA protection clamp
  • Quiescent current: 20 mA
  • Low-power mode current: 1.5 mA
  • Temperature range: –40°C to +125°C
  • Integrated gain: 40 kΩ
  • Performance, C PD = 1 pF:
    • Bandwidth: 240 MHz
    • Input-referred noise: 50 nA RMS
    • Rise, fall time: 1.5 ns
  • Integrated ambient light cancellation
  • Integrated 100-mA protection clamp
  • Quiescent current: 20 mA
  • Low-power mode current: 1.5 mA
  • Temperature range: –40°C to +125°C

The LMH34400 is the industries’ smallest, fixed-gain, single-ended transimpedance amplifier for light detection and ranging (LIDAR) applications and laser distance measurement systems. The LMH34400 produces 1.0 V PP of output swing and has an input-referred noise of 50 nA RMS.

The LMH34400 has an integrated 100‑mA clamp that protects the amplifier and allows the device to recover rapidly from an overloaded input condition. The LMH34400 also features an integrated ambient light cancellation (ALC) circuit that can be used instead of ac coupling between the photodiode and the amplifier to save board space and system cost. Disable the ALC loop in cases where the frequency signal content to be measured is less than 400 kHz.

When the amplifier is not being used, the LMH34400 can be placed in low-power mode using the EN pin to conserve power. This feature allows several LMH34400 amplifiers to be multiplexed to the input of the next stage of the receive signal chain with the EN control pin serving as the multiplexer select function. The LMH34400 offers a single-ended output and is optimized for use with time-to-digital converter (TDC) based LIDAR systems.

The LMH34400 is the industries’ smallest, fixed-gain, single-ended transimpedance amplifier for light detection and ranging (LIDAR) applications and laser distance measurement systems. The LMH34400 produces 1.0 V PP of output swing and has an input-referred noise of 50 nA RMS.

The LMH34400 has an integrated 100‑mA clamp that protects the amplifier and allows the device to recover rapidly from an overloaded input condition. The LMH34400 also features an integrated ambient light cancellation (ALC) circuit that can be used instead of ac coupling between the photodiode and the amplifier to save board space and system cost. Disable the ALC loop in cases where the frequency signal content to be measured is less than 400 kHz.

When the amplifier is not being used, the LMH34400 can be placed in low-power mode using the EN pin to conserve power. This feature allows several LMH34400 amplifiers to be multiplexed to the input of the next stage of the receive signal chain with the EN control pin serving as the multiplexer select function. The LMH34400 offers a single-ended output and is optimized for use with time-to-digital converter (TDC) based LIDAR systems.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LMH32401 ACTIVE Programmable-gain differential-output high-speed transimpedance amplifier Differential output transimpedance amplifier with 2-kΩ and 20-kΩ configurable gain options
NEW LMH32401-Q1 ACTIVE Automotive, programmable-gain differential-output high-speed transimpedance amplifier Automotive Q100 qualified, single channel with programable gain for smaller systems requiring different gain options
LMH32404 ACTIVE Four-channel differential-output transimpedance amplifier with integrated multiplexing Quad-channel, differential output transimpedance amplifier for multichannel optical systems

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LMH34400 240-MHz, Single-Ended, Transimpedance Amplifier With Integrated Clamp datasheet (Rev. C) PDF | HTML 31 Aug 2023
Application brief LiFi: TI High-Speed Products for Optical Wireless Communication PDF | HTML 07 Aug 2023
Application brief Time of Flight and LIDAR - Optical Front End Design (Rev. A) PDF | HTML 29 Apr 2022
Certificate LMH34400DRLEVM EU RoHS Declaration of Conformity (DoC) 03 Mar 2022
EVM User's guide LMH34400 Evaluation Module PDF | HTML 04 Feb 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH34400DRLEVM — LMH34400 evaluation module for 275-MHz, single-ended output, transimpedance amplifier

The LMH34400DRLEVM is an evaluation module (EVM) for the LMH34400DRL single-ended transimpedance amplifier. The EVM features 50-Ω coaxial input and output connections for easy measurement with standard test equipment, and the option to apply 1-VDC bias to the output from an onboard regulator. The (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LMH34400 PSpice Model

SBOMC58.ZIP (32 KB) - PSpice Model
Simulation model

TINA-TI Reference Circuit

SBOMC57.TSC (14136 KB) - TINA-TI Reference Design
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos