Product details

Rating Automotive Architecture Integrated FET Control topology Sensored, Trapezoidal Control interface 1xPWM Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features Active Demagnetization to reduce power losses, Analog or Digital Hall inputs, Code-free Hall sensor based trapezoidal (120°) commutation, Configurable PWM modulation: Synchronous/Asynchronous, Cycle-by-cycle current limit to limit phase current, Integrated protections: UVLO, OCP, OTW/OTSD, Anti-voltage surge, Stand-alone operation (no external MCU needed), Supports up to 200-kHz PWM frequency Operating temperature range (°C) -40 to 125
Rating Automotive Architecture Integrated FET Control topology Sensored, Trapezoidal Control interface 1xPWM Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features Active Demagnetization to reduce power losses, Analog or Digital Hall inputs, Code-free Hall sensor based trapezoidal (120°) commutation, Configurable PWM modulation: Synchronous/Asynchronous, Cycle-by-cycle current limit to limit phase current, Integrated protections: UVLO, OCP, OTW/OTSD, Anti-voltage surge, Stand-alone operation (no external MCU needed), Supports up to 200-kHz PWM frequency Operating temperature range (°C) -40 to 125
VQFN (RGF) 40 35 mm² 7 x 5
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ 125°C
  • Three-phase BLDC motor driver with integrated Sensored Trapezoidal control
    • Hall Sensor based Trapezodial (120°) commutation
    • Supports Analog or Digital Hall inputs
    • Configurable PWM modulation: Synchronous/Asynchronous
    • Cycle-by-cycle current limit to limit phase current
    • Supports up to 200-kHz PWM frequency
    • Active Demagnetization to reduce power losses
  • 4.5-V to 35-V operating voltage (40-V abs max)
  • High output current capability: 8-A Peak
  • Low MOSFET on-state resistance
    • 95-mΩ RDS(ON) (HS + LS) at TA = 25°C
  • Low power sleep mode
    • 1.5-µA at VVM = 24-V, TA = 25°C
  • Integrated built-in current sense
    • Doesn’t require external current sense resistors
  • Flexible device configuration options
    • MCT8316ZR-Q1: 5-MHz 16-bit SPI interface for device configuration and fault status
    • MCT8316ZT-Q1: Hardware pin based configuration
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Built-in 3.3-V (5%), 30-mA LDO regulator
  • Built-in 3.3-V/5-V, 200-mA buck regulator
  • Delay compensation reduces duty cycle distortion
  • Suite of integrated protection features
    • Supply undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Motor lock protection
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over SPI interface
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ 125°C
  • Three-phase BLDC motor driver with integrated Sensored Trapezoidal control
    • Hall Sensor based Trapezodial (120°) commutation
    • Supports Analog or Digital Hall inputs
    • Configurable PWM modulation: Synchronous/Asynchronous
    • Cycle-by-cycle current limit to limit phase current
    • Supports up to 200-kHz PWM frequency
    • Active Demagnetization to reduce power losses
  • 4.5-V to 35-V operating voltage (40-V abs max)
  • High output current capability: 8-A Peak
  • Low MOSFET on-state resistance
    • 95-mΩ RDS(ON) (HS + LS) at TA = 25°C
  • Low power sleep mode
    • 1.5-µA at VVM = 24-V, TA = 25°C
  • Integrated built-in current sense
    • Doesn’t require external current sense resistors
  • Flexible device configuration options
    • MCT8316ZR-Q1: 5-MHz 16-bit SPI interface for device configuration and fault status
    • MCT8316ZT-Q1: Hardware pin based configuration
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Built-in 3.3-V (5%), 30-mA LDO regulator
  • Built-in 3.3-V/5-V, 200-mA buck regulator
  • Delay compensation reduces duty cycle distortion
  • Suite of integrated protection features
    • Supply undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Motor lock protection
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over SPI interface

The MCT8316Z-Q1 provides a single-chip code-free sensored trapezoidal solution for customers driving 12-V brushless-DC motors in automotive. The MCT8316Z-Q1 integrates three 1/2-H bridges with 40-V absolute maximum capability and a very low RDS(ON) of 95 mOhms (high-side and low-side combined) to enable high power drive capability. Current is sensed using an integrated current sensing feature which eliminates the need for external sense resistors. Power management features of an adjustable buck regulator and LDO generate the necessary voltage rails for the device and can be used to power external circuits.

MCT8316Z-Q1 implements sensored trapezoidal control in a fixed-function state machine, so an external microcontroller is not required to spin the brushless-DC motor. The MCT8316Z-Q1 device integrates three analog hall comparators for position sensing to achieve sensored trapezoidal BLDC motor control. The control scheme is highly configurable through hardware pins or register settings ranging from motor current limiting behavior to fault response. The speed can be controlled through a PWM input.

There are a large number of protection features integrated into the MCT8316Z-Q1, intended to protect the device, motor, and system against fault events.

Refer Section 9.1 for design consideration and recommendation on device usage.

The MCT8316Z-Q1 provides a single-chip code-free sensored trapezoidal solution for customers driving 12-V brushless-DC motors in automotive. The MCT8316Z-Q1 integrates three 1/2-H bridges with 40-V absolute maximum capability and a very low RDS(ON) of 95 mOhms (high-side and low-side combined) to enable high power drive capability. Current is sensed using an integrated current sensing feature which eliminates the need for external sense resistors. Power management features of an adjustable buck regulator and LDO generate the necessary voltage rails for the device and can be used to power external circuits.

MCT8316Z-Q1 implements sensored trapezoidal control in a fixed-function state machine, so an external microcontroller is not required to spin the brushless-DC motor. The MCT8316Z-Q1 device integrates three analog hall comparators for position sensing to achieve sensored trapezoidal BLDC motor control. The control scheme is highly configurable through hardware pins or register settings ranging from motor current limiting behavior to fault response. The speed can be controlled through a PWM input.

There are a large number of protection features integrated into the MCT8316Z-Q1, intended to protect the device, motor, and system against fault events.

Refer Section 9.1 for design consideration and recommendation on device usage.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet MCT8316Z-Q1 Sensored Trapezoidal Integrated FET BLDC Motor Driver datasheet PDF | HTML 07 Dec 2021
Application brief MCx8316x for Vacuum Robot Applications PDF | HTML 09 Sep 2022
Technical article Achieving a 360-degree field of view in mechanically scanning lidar with BLDC moto PDF | HTML 27 Jan 2022
Certificate MCT8316ZT-Q1EVM EU RoHS Declaration of Conformity (DoC) 06 Dec 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MCT8316ZTEVM — Three half-H-bridge integrated MOSFET drivers for sensored BLDC trapezoidal control evaluation board

The MCT8316Z is a three half-H-bridge integrated MOSFET drivers for sensored trapezoidal control of a three-phase brushless DC (BLDC) motor for 12-V/24-V DC,  8-A Peak current drive. It integrates three analog hall comparators for rotor position sensing to achieve sensored trapezoidal BLDC (...)

User guide: PDF | HTML
Not available on TI.com
Calculation tool

BLDC-MOSFET-THERMAL-CALC BLDC integrated MOSFET driver thermal calculator tool

Calculates the thermals of a BLDC integrated MOSFET driver based on user input system parameters
Supported products & hardware

Supported products & hardware

Products
BLDC drivers
DRV8311 24-V abs max, 3 to 20-V, three-phase brushless-DC motor driver with integrated FETs DRV8316 40-V max 8-A peak 3-phase motor driver with integrated current sensing and integrated FETs DRV8316-Q1 Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing DRV8316C 40-V max 8-A peak 3-phase motor driver with integrated current sensing, FETs, and enhanced CSA specs DRV8316C-Q1 Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing DRV8317 24-V max 5-A peak three-phase motor driver with integrated FETs and current sensing
Integrated control BLDC drivers
MCF8316A 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver MCF8316C-Q1 Automotive, 40-V max, 8-A peak, sensorless field oriented control (FOC) 3-phase BLDC motor driver MCT8316A 40-V max, 8-A peak, sensorless trapezoidal control 3-phase BLDC motor driver MCT8316Z 40-V max, 8-A peak, sensored trapezoidal control 3-phase BLDC motor driver MCT8316Z-Q1 Automotive 40-V max, 8-A peak, sensored trapezoidal control 3-phase BLDC motor driver
Package Pins CAD symbols, footprints & 3D models
VQFN (RGF) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos