RF430FRL152H

ACTIVE

Product details

Frequency range 13.56 MHz Standard ISO 15693, ISO 18000-3 Operating temperature range (°C) 0 to 70 Rating Catalog Transmission principle FDX - ASK, FSK
Frequency range 13.56 MHz Standard ISO 15693, ISO 18000-3 Operating temperature range (°C) 0 to 70 Rating Catalog Transmission principle FDX - ASK, FSK
VQFN (RGE) 24 16 mm² 4 x 4
  • ISO/IEC 15693, ISO/IEC 18000-3 (Mode 1) Compliant RF Interface
  • Power Supply System With Either Battery or 13.56-MHz H-Field Supply
  • 14-Bit Sigma-Delta Analog-to-Digital Converter (ADC)
  • Internal Temperature Sensor
  • Resistive Sensor Bias Interface
  • CRC16 CCITT Generator
  • MSP430 Mixed-Signal Microcontroller
    • 2KB of FRAM
    • 4KB of SRAM
    • 8KB of ROM
    • Supply Voltage Range: 1.45 V to 1.65 V
    • Low Power Consumption
      • Active Mode (AM): 140 µA/MHz (1.5 V)
      • Standby Mode (LPM3): 16 µA
    • 16-Bit RISC Architecture
    • Up to 2-MHz CPU System Clock
    • Compact Clock System
      • 4-MHz High-Frequency Clock
      • 256-kHz Internal Low-Frequency Clock Source
      • External Clock Input
    • 16-Bit Timer_A With Three Capture/Compare Registers
    • LV Port Logic
      • VOL Lower Than 0.15 V at 400 µA
      • VOH Higher Than (VDDB – 0.15 V) at 400 µA
      • Timer_A PWM Signal Available on All Ports
    • eUSCI_B Module Supports 3-Wire and 4-Wire SPI and I2C
    • 32-Bit Watchdog Timer (WDT_A)
    • ROM Development Mode (Map ROM Addresses to SRAM to Enable Firmware Development)
    • Full 4-Wire JTAG Debug Interface
  • For Complete Module Descriptions, See the RF430FRL15xH Family Technical Reference Manual (SLAU506)
  • For Application Operation and Programming, See the RF430FRL15xH Firmware User's Guide (SLAU603)
  • ISO/IEC 15693, ISO/IEC 18000-3 (Mode 1) Compliant RF Interface
  • Power Supply System With Either Battery or 13.56-MHz H-Field Supply
  • 14-Bit Sigma-Delta Analog-to-Digital Converter (ADC)
  • Internal Temperature Sensor
  • Resistive Sensor Bias Interface
  • CRC16 CCITT Generator
  • MSP430 Mixed-Signal Microcontroller
    • 2KB of FRAM
    • 4KB of SRAM
    • 8KB of ROM
    • Supply Voltage Range: 1.45 V to 1.65 V
    • Low Power Consumption
      • Active Mode (AM): 140 µA/MHz (1.5 V)
      • Standby Mode (LPM3): 16 µA
    • 16-Bit RISC Architecture
    • Up to 2-MHz CPU System Clock
    • Compact Clock System
      • 4-MHz High-Frequency Clock
      • 256-kHz Internal Low-Frequency Clock Source
      • External Clock Input
    • 16-Bit Timer_A With Three Capture/Compare Registers
    • LV Port Logic
      • VOL Lower Than 0.15 V at 400 µA
      • VOH Higher Than (VDDB – 0.15 V) at 400 µA
      • Timer_A PWM Signal Available on All Ports
    • eUSCI_B Module Supports 3-Wire and 4-Wire SPI and I2C
    • 32-Bit Watchdog Timer (WDT_A)
    • ROM Development Mode (Map ROM Addresses to SRAM to Enable Firmware Development)
    • Full 4-Wire JTAG Debug Interface
  • For Complete Module Descriptions, See the RF430FRL15xH Family Technical Reference Manual (SLAU506)
  • For Application Operation and Programming, See the RF430FRL15xH Firmware User's Guide (SLAU603)

The RF430FRL15xH device is a 13.56-MHz transponder chip with a programmable 16-bit MSP430 low-power microcontroller. The device features embedded universal FRAM nonvolatile memory for storage of program code or user data such as calibration and measurement data. The RF430FRL15xH supports communication, parameter setting, and configuration through the ISO/IEC 15693, ISO/IEC 18000-3 compliant RFID interface and the SPI or I2C interface. Sensor measurements are supported by the internal temperature sensor and the onboard 14-bit sigma-delta analog-to-digital converter (ADC), and digital sensors can be connected through SPI or I2C.

The RF430FRL15xH device is optimized for operation in fully passive (battery-less) or single-cell battery-powered (semi-active) mode to achieve extended battery life in portable and wireless sensing applications. FRAM is a nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption.

The RF430FRL15xH device is a 13.56-MHz transponder chip with a programmable 16-bit MSP430 low-power microcontroller. The device features embedded universal FRAM nonvolatile memory for storage of program code or user data such as calibration and measurement data. The RF430FRL15xH supports communication, parameter setting, and configuration through the ISO/IEC 15693, ISO/IEC 18000-3 compliant RFID interface and the SPI or I2C interface. Sensor measurements are supported by the internal temperature sensor and the onboard 14-bit sigma-delta analog-to-digital converter (ADC), and digital sensors can be connected through SPI or I2C.

The RF430FRL15xH device is optimized for operation in fully passive (battery-less) or single-cell battery-powered (semi-active) mode to achieve extended battery life in portable and wireless sensing applications. FRAM is a nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption.

Download View video with transcript Video
Limited design support from TI available

Existing projects using this product have limited design support from TI. If available, you will find relevant collateral, tools and software on this page. Existing designs using this product have limited design support from TI. Request limited design support in the TI E2E™ support forums.

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
RF430FRL153H ACTIVE NFC ISO15693 Sensor Transponder with 14-bit sigma-delta ADC This product offers connection for analog sensors only.
RF430FRL154H ACTIVE NFC ISO15693 Sensor Transponder with SPI/I2C interface This product enables connection for digital sensors only.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet RF430FRL15xH NFC ISO 15693 Sensor Transponder datasheet (Rev. C) PDF | HTML 08 Dec 2014
* Errata RF430FRL15xH Device Errata Sheet (Rev. A) 03 Jul 2018
* User guide RF430FRL15xH Family Technical Reference Manual 05 Dec 2014
Application note Frequently asked questions for RF430FRL15xH devices (Rev. C) PDF | HTML 13 Mar 2019
EVM User's guide RF430FRL152HEVM User's Guide (Rev. C) 03 Jul 2018
User guide RF430FRL15xH Firmware User's Guide (Rev. B) 28 Jun 2017
Application note RF430FRL152H NFC Sensor Tag Application Example With MSP430 Microcontrollers 11 Oct 2016
Application note Battery-Less NFC/RFID Temperature Sensing Patch (Rev. A) PDF | HTML 18 Feb 2016
Application note RF430FRL15xH NFC ISO 15693 Sensor Transponder Practical Antenna Design 30 Apr 2015
Technical article Your smartphone can help you control vital data using NFC PDF | HTML 19 Apr 2015
White paper Bio-patch Solutions for health and fitness (Rev. A) 09 Dec 2014
White paper Designing and evaluating an NFC-enabled bio-patch 01 Dec 2014
White paper RF430FRL152H Novel Ferroelectric RAM Memory NFC Embedded Tag Based Sensors 30 Nov 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RF430FRL152HEVM — NFC ISO 15693 Sensor Transponder Evaluation Module

 

The RF430FRL152HEVM evaluation module is a self-contained development platform which can be used to evaluate the features and performance of the ISO 15693 compatible RF430FRL15xH NFC Sensor Transponder. The evaluation board can be powered with a battery, over USB or by harvesting RF energy from a (...)

User guide: PDF
Not available on TI.com
Firmware

SLAC691 RF430FRL152H Firmware

Supported products & hardware

Supported products & hardware

Products
Other wireless products
RF430FRL152H NFC ISO15693 Sensor Transponder With SPI/I2C Interface and 14-Bit Sigma-Delta ADC RF430FRL153H NFC ISO15693 Sensor Transponder with 14-bit sigma-delta ADC RF430FRL154H NFC ISO15693 Sensor Transponder with SPI/I2C interface
Hardware development
Evaluation board
RF430FRL152HEVM NFC ISO 15693 Sensor Transponder Evaluation Module
Reference designs

TIDM-RF430FRLSENSE — RF430FRL152H NFC Temperature and Light Sensor Reference Design

This reference design provides a platform to evaluate the RF430FRL152H NFC Sensor Interface Transponder.  Directly out of the box, thermistor and photo transistor measurements can be communicated to an NFC enabled smart phone or other NFC/RFID Reader device.  This reference design can be (...)
Schematic: PDF
Reference designs

TIDM-RF430-TEMPSENSE — Battery-less NFC/RFID Temperature Sensing Patch

Battery-less sensor measurements that utilize energy harvesting from the RF field can be implemented in applications ranging from medical, health and fitness, and industrial where instantaneous measurements are required and a battery is not feasible or desired. This design implements a single chip (...)
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos