THS6052

ACTIVE

175-mA, +/-12V ADSL CPE and PLC Line Driver

Product details

Number of channels 2 Architecture DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 170 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 2.1 Vn at 1 kHz (typ) (nV√Hz) 2.1 Iq per channel (typ) (mA) 5.2 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 66 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 30 GBW (typ) (MHz) 170 Iout (typ) (mA) 175
Number of channels 2 Architecture DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 170 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 2.1 Vn at 1 kHz (typ) (nV√Hz) 2.1 Iq per channel (typ) (mA) 5.2 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 66 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 30 GBW (typ) (MHz) 170 Iout (typ) (mA) 175
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Remote Terminal ADSL Line Driver
    • Ideal for Both Full Rate ADSL and G.Lite
    • Compatible With 1:1 Transformer Ratio
  • Low 2.7 pA/Hz Noninverting Current Noise
    • Reduces Noise Feedback Through Hybrid Into Downstream Channel
  • Wide Supply Voltage Range ±5 V to ±15 V
    • Ideal for ±12-V Operation
  • Wide Output Swing
    • 42 Vpp Differential Output Voltage, RL = 200 , ±12-V Supply
  • High Output Current
    • 175 mA (typ)
  • High Speed
    • 110 MHz (–3 dB, G=8, ±12 V)
    • 1500 V/us Slew Rate (G = 8, ±12 V)
  • Low Distortion, Single-Ended, G = 8
    • –83 dBc (250 kHz, 2 Vpp, 100- load)
  • Low Power Shutdown (THS6053)
    • 300-uA Total Standby Current
  • Thermal Shutdown and Short Circuit Protection
  • Standard SOIC, SOIC PowerPAD, and TSSOP PowerPAD™ Package
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments.

  • Remote Terminal ADSL Line Driver
    • Ideal for Both Full Rate ADSL and G.Lite
    • Compatible With 1:1 Transformer Ratio
  • Low 2.7 pA/Hz Noninverting Current Noise
    • Reduces Noise Feedback Through Hybrid Into Downstream Channel
  • Wide Supply Voltage Range ±5 V to ±15 V
    • Ideal for ±12-V Operation
  • Wide Output Swing
    • 42 Vpp Differential Output Voltage, RL = 200 , ±12-V Supply
  • High Output Current
    • 175 mA (typ)
  • High Speed
    • 110 MHz (–3 dB, G=8, ±12 V)
    • 1500 V/us Slew Rate (G = 8, ±12 V)
  • Low Distortion, Single-Ended, G = 8
    • –83 dBc (250 kHz, 2 Vpp, 100- load)
  • Low Power Shutdown (THS6053)
    • 300-uA Total Standby Current
  • Thermal Shutdown and Short Circuit Protection
  • Standard SOIC, SOIC PowerPAD, and TSSOP PowerPAD™ Package
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments.

The THS6052/3 is a high-speed line driver ideal for driving signals from the remote terminal to the central office in asymmetrical digital subscriber line (ADSL) applications. It can operate from ±12-V supply voltages while drawing only 5.2 mA of supply current per channel. It offers low –83 dBc total harmonic distortion driving a 100- load from a ±12-V supply. The THS6053 features a low-power shutdown mode, consuming only 300 uA quiescent current per channel. The THS6052/3 is packaged in a standard SOIC, SOIC PowerPAD™, and TSSOP PowerPAD™ packages.

The THS6052/3 is a high-speed line driver ideal for driving signals from the remote terminal to the central office in asymmetrical digital subscriber line (ADSL) applications. It can operate from ±12-V supply voltages while drawing only 5.2 mA of supply current per channel. It offers low –83 dBc total harmonic distortion driving a 100- load from a ±12-V supply. The THS6053 features a low-power shutdown mode, consuming only 300 uA quiescent current per channel. The THS6052/3 is packaged in a standard SOIC, SOIC PowerPAD™, and TSSOP PowerPAD™ packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THS6222 ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Single port line driver for power line communication and DSL applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 175 mA +/-12 V ADSL CPE Line Drivers datasheet (Rev. D) 13 Dec 2001
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
Application note Active Output Impedance for ADSL Line Drivers 26 Nov 2002
EVM User's guide THS6052 EVM User's Guide 19 Jul 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

THS6052 PSpice Model (Rev. A)

SLOJ156A.ZIP (57 KB) - PSpice Model
Simulation model

THS6052 TINA-TI Reference Design (Rev. B)

SLAC106B.TSC (95 KB) - TINA-TI Reference Design
Simulation model

THS6052 TINA-TI Spice Model (Rev. A)

SLAM035A.ZIP (4 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos