TL441-EP

ACTIVE

Enhanced Product Logarithmic Amplifier

Product details

Scale factor (V/decade) 0.008 Offset voltage (input amplifiers) (max) (mV) 70 Vs (±) (min) (V) -6 Vs (±) (max) (V) 6 Iq (max) (mA) 23 Dynamic range (typ) (dB) 120 Full-scale output voltage (min) (±V) 5.45 Full-scale output voltage (max) (±V) 5.85 Operating temperature range (°C) -55 to 125 Specified voltage (±V) 6 Rating HiRel Enhanced Product
Scale factor (V/decade) 0.008 Offset voltage (input amplifiers) (max) (mV) 70 Vs (±) (min) (V) -6 Vs (±) (max) (V) 6 Iq (max) (mA) 23 Dynamic range (typ) (dB) 120 Full-scale output voltage (min) (±V) 5.45 Full-scale output voltage (max) (±V) 5.85 Operating temperature range (°C) -55 to 125 Specified voltage (±V) 6 Rating HiRel Enhanced Product
SOP (NS) 16 79.56 mm² 10.2 x 7.8
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Excellent Dynamic Range
  • Wide Bandwidth
  • Built-In Temperature Compensation
  • Log Linearity (30-dB Sections) . . . 1 dB Typ
  • Wide Input Voltage Range

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Excellent Dynamic Range
  • Wide Bandwidth
  • Built-In Temperature Compensation
  • Log Linearity (30-dB Sections) . . . 1 dB Typ
  • Wide Input Voltage Range

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

This amplifier circuit contains four 30-dB logarithmic stages. Gain in each stage is such that the output of each stage is proportional to the logarithm of the input voltage over the 30-dB input voltage range. Each half of the circuit contains two of these 30-dB stages summed together in one differential output that is proportional to the sum of the logarithms of the input voltages of the two stages. The four stages may be interconnected to obtain a theoretical input voltage range of 120-dB. In practice, this permits the input voltage range typically to be greater than 80-dB with log linearity of ±0.5-dB (see application data). Bandwidth is from dc to 40 MHz.

This circuit is useful in data compression and analog compensation. This logarithmic amplifier is used in log IF circuitry as well as video and log amplifiers.

The TL441M is characterized for operation over the full military temperature range of –55°C to 125°C.

This amplifier circuit contains four 30-dB logarithmic stages. Gain in each stage is such that the output of each stage is proportional to the logarithm of the input voltage over the 30-dB input voltage range. Each half of the circuit contains two of these 30-dB stages summed together in one differential output that is proportional to the sum of the logarithms of the input voltages of the two stages. The four stages may be interconnected to obtain a theoretical input voltage range of 120-dB. In practice, this permits the input voltage range typically to be greater than 80-dB with log linearity of ±0.5-dB (see application data). Bandwidth is from dc to 40 MHz.

This circuit is useful in data compression and analog compensation. This logarithmic amplifier is used in log IF circuitry as well as video and log amplifiers.

The TL441M is characterized for operation over the full military temperature range of –55°C to 125°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TL441-EP: Logarithmic Amplifier datasheet 06 Oct 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos