Product details

Package name DFN1006, SOD523 Peak pulse power (8/20 μs) (max) (W) 40 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 1 IO capacitance (typ) (pF) 0.5 IEC 61000-4-2 contact (±V) 12000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 10 Dynamic resistance (typ) 0.8 Interface type Ethernet, HDMI 1.4/1.3, HDMI 2.0, LVDS, SATA/PCIe, USB 3.0, USB Type-C Breakdown voltage (min) (V) 6.5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
Package name DFN1006, SOD523 Peak pulse power (8/20 μs) (max) (W) 40 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 1 IO capacitance (typ) (pF) 0.5 IEC 61000-4-2 contact (±V) 12000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 10 Dynamic resistance (typ) 0.8 Interface type Ethernet, HDMI 1.4/1.3, HDMI 2.0, LVDS, SATA/PCIe, USB 3.0, USB Type-C Breakdown voltage (min) (V) 6.5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-5X3 (DYA) 2 1.28 mm² 1.6 x 0.8 X1SON (DPY) 2 0.6 mm² 1 x 0.6
  • IEC 61000-4-2 level 4 ESD protection
    • ±12kV contact discharge
    • ±15kV air gap discharge
  • IEC 61000-4-4 EFT protection
    • 80A (5/50ns)
  • IEC 61000-4-5 surge protection
    • 2.5A (8/20µs)
  • IO capacitance 0.42pF to 0.5pF (typical)
  • DC breakdown voltage 6.5V (minimum)
  • Ultra low leakage current 10nA (maximum)
  • Low ESD clamping voltage
  • Industrial temperature range: –40°C to +125°C
  • Easy straight-through routing packages
  • Industry standard SOD-523 package (1.60mm × 0.80mm × 0.65mm)
  • IEC 61000-4-2 level 4 ESD protection
    • ±12kV contact discharge
    • ±15kV air gap discharge
  • IEC 61000-4-4 EFT protection
    • 80A (5/50ns)
  • IEC 61000-4-5 surge protection
    • 2.5A (8/20µs)
  • IO capacitance 0.42pF to 0.5pF (typical)
  • DC breakdown voltage 6.5V (minimum)
  • Ultra low leakage current 10nA (maximum)
  • Low ESD clamping voltage
  • Industrial temperature range: –40°C to +125°C
  • Easy straight-through routing packages
  • Industry standard SOD-523 package (1.60mm × 0.80mm × 0.65mm)

The TPDxE05U06 is a family of unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diodes with ultra-low capacitance. Each device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 international standard. The TPDxE05U06 ultra-low loading capacitance makes the device and excellent choice for protecting any high-speed signal pins.

Typical applications for TPDxE05U06 includes high speed signal lines in HDMI 1.4b, HDMI 2.0, USB 3.0, MHL, LVDS, DisplayPort, PCI-Express, eSata, and V-by-One HS.

The TPDxE05U06 is a family of unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diodes with ultra-low capacitance. Each device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 international standard. The TPDxE05U06 ultra-low loading capacitance makes the device and excellent choice for protecting any high-speed signal pins.

Typical applications for TPDxE05U06 includes high speed signal lines in HDMI 1.4b, HDMI 2.0, USB 3.0, MHL, LVDS, DisplayPort, PCI-Express, eSata, and V-by-One HS.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet TPDxE05U06 1, 4, 6 Channel ESD Protection Device for Super-Speed (Up to 6 Gbps) Interface datasheet (Rev. O) PDF | HTML 27 Aug 2024
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application brief ESD Protection for HDMI Applications (Rev. A) PDF | HTML 01 Nov 2023
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Product overview Isolating I2C Signals (Rev. A) PDF | HTML 01 Sep 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
Technical article ESD fundamentals, part 4: ESD capacitance PDF | HTML 12 Feb 2018
Application note Does BAV99 Really Protect My System from ESD? 24 May 2017
Application note Picking ESD Diodes for Ultra High-Speed Data Lines 29 Jun 2016
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Technical article Two parameters to consider when selecting ESD protection diodes for HDMI 2.0 PDF | HTML 02 Jul 2015
EVM User's guide TPD1E05U06DPY EVM User's Guide 14 Feb 2013
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UH981-Q1EVM — DS90UH981-Q1 DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1EVM is an evaluation module for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV serializer.  The DS90Ux981-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY v1.2 (...)
Evaluation board

DS90UH981-Q1MEVM — DS90UH981-Q1 DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1MEVM is an evaluation module for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV serializer.  The DS90Ux981-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY (...)
Evaluation board

DS90UH983-Q1EVM — DS90UH983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983-Q1EVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV serializer. The DS90Ux983-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The displayport input is compatible with displayport v1.4 with speeds up to (...)
Evaluation board

DS90UH983-Q1MEVM — DS90UH983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983M-Q1EVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV serializer.  The DS90Ux983-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The displayport input is compatible with displayport v1.4 with speeds (...)
Evaluation board

DS90UH984-Q1EVM — DS90UH984-Q1 FPD-Link IV to embedded displayport bridge deserializer evaluation module

The DS90Ux984-Q1EVM is an evaluation module for evaluating the DS90Ux984-Q1 FPD-Link IV to embedded displayport deserializer.  The DS90Ux984-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The output DP/eDP interface is compatible with embedded (...)
Evaluation board

DS90UH984-Q1MEVM — DS90UH984-Q1 FPD-Link IV to embedded displayport bridge deserializer evaluation module

The DS90Ux984-Q1MEVM is an evaluation module for evaluating the DS90Ux984-Q1 FPD-Link IV to embedded displayport deserializer.  The DS90Ux984-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The output DP/eDP interface is compatible with embedded (...)
Evaluation board

DS90UH988-Q1EVM — DS90UH988-Q1 FPD-Link IV to OpenLDI deserializer evaluation module

The DS90Ux988-Q1 evaluation module (EVM) is a functional board design for evaluating the DS90Ux988-Q1 FPD-Link IV to OLDI/RGB bridge device. The device partners with FPD-Link IV capable serializers such as the DS90Ux981-Q1 or DS90Ux983-Q1 serializers in FPD-Link IV mode, or FPD-Link III capable (...)
Evaluation board

DS90UH988-Q1MEVM — DS90UH988-Q1 FPD-Link IV to OpenLDI deserializer evaluation module

The DS90Ux988-Q1M evaluation module (EVM) is a functional board design for evaluating the DS90Ux988-Q1 FPD-Link IV to OLDI/RGB bridge device. The device partners with FPD-Link IV capable serializers such as the DS90Ux981-Q1 or DS90Ux983-Q1 serializers in FPD-Link IV mode, or FPD-Link III capable (...)
Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPD1E05U06 IBIS Model (Rev. A)

SLVM744A.ZIP (3 KB) - IBIS Model
Simulation model

TPDxE05U06 S-Parameters Model

SLVMBU0.ZIP (1 KB) - S-Parameter Model
Reference designs

TIDEP0076 — 3D Machine Vision Reference Design Based on AM572x Processor with DLP® Structured Light

The TIDEP0076 3D machine vision design describes an embedded 3D scanner based on the structured light principle. A digital camera along with a Sitara™ AM57xx processor System on Chip (SoC)  is used to capture reflected light patterns from a DLP4500-based projector. Subsquent processing (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP22416 — USB Type-C® dual-buck reference design

This reference design is a USB Type-C® dual-output buck with 65-W output power and 98.8% efficiency. The design uses two LM61460 buck converters to step down a 21-V input and includes a 5-V bias voltage input to maximize efficiency. The USB Type-C design offers dual-output voltages of 5 V, 9 V, 15 (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-01620 — USB Type-C® to DisplayPort active cable reference design

The USB Type-C® to DisplayPort Active Cable reference design is a framework that can enable DisplayPort video signaling over a USB Type-C connection. Traditionally, DisplayPort connectors transfer DisplayPort video but this connector can be large and are not ideal for small electronics. While a (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0046 — Monte-Carlo Simulation on AM57x Using OpenCL for DSP Acceleration Reference Design

TI’s high performance ARM® Cortex®-A15 based AM57x processors also integrate C66x DSPs. These DSPs were designed to handle high signal and data processing tasks that are often required by industrial, automotive and financial applications. The AM57x OpenCL implementation makes it easy (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0047 — Power and Thermal Design Considerations Using TI's AM57x Processor Reference Design

This is a reference design based on the AM57x processor and companion TPS659037 power management integrated circuit (PMIC).  This design specifically highlights important power and thermal design considerations and techniques for systems designed with AM57x and TPS659037.  It includes (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00845 — Two-Port Automotive USB 2.0 Hub With Short-to-Battery Protection Reference Design

TIDA-00845 is a dual-port USB 2.0 hub with the ability to withstand a short of up to 18-V DC on both downstream ports, as well as Level 4 IEC 61000-4-2 ESD protection, overcurrent conditions, and shorts to ground. This protection is provided by an integrated protection device - the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00600 — Power and Battery Management Reference Design for CC2530 ZigBee Wireless MCU

The main focus of the TIDA-00600 is to provide a small size and cost optimized power management solution for ZigBee systems that requires both a rechargable battery and DC connector power supply. TIDA-00600 design provides test data, design guide and Gerber files for the power management segment.

(...)

Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DYA) 2 Ultra Librarian
X1SON (DPY) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos