Home Power management Power switches Load switches

TPS22913

ACTIVE

5.5-V, 2-A, 60-mΩ load switch with output discharge

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS22991 PREVIEW 5V, 3A, 25mΩ load switch with optional output discharge Higher max current (3A)

Product details

Number of channels 1 Vin (min) (V) 1.4 Vin (max) (V) 5.5 Imax (A) 2 Ron (typ) (mΩ) 61 Shutdown current (ISD) (typ) (µA) 10 Quiescent current (Iq) (typ) (µA) 2 Soft start Fixed Rise Time Current limit type None Features Quick output discharge, Reverse current protection, Under voltage lock out Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control, Reverse current blocking
Number of channels 1 Vin (min) (V) 1.4 Vin (max) (V) 5.5 Imax (A) 2 Ron (typ) (mΩ) 61 Shutdown current (ISD) (typ) (µA) 10 Quiescent current (Iq) (typ) (µA) 2 Soft start Fixed Rise Time Current limit type None Features Quick output discharge, Reverse current protection, Under voltage lock out Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control, Reverse current blocking
DSBGA (YZV) 4 1.5625 mm² 1.25 x 1.25
  • Integrated Single Load Switch
  • Four Pin Wafer-Chip-Scale Package (Nom)
    • 0.9 mm × 0.9 mm, 0.5-mm Pitch, 0.5-mm Height (YZV)
  • Input Voltage Range: 1.4 V to 5.5 V
  • Low ON-Resistance
    • rON = 60 mΩ at VIN = 5 V
    • rON = 61 mΩ at VIN = 3.3 V
    • rON = 74 mΩ at VIN = 1.8 V
    • rON = 84 mΩ at VIN = 1.5 V
  • 2-A Maximum Continuous Switch Current
  • Low Threshold Control Input
  • Controlled Slew-rate
  • Under-Voltage Lock Out
  • Full-Time Reverse Current Protection
  • Quick Output Discharge Transistor (TPS22913B/C Devices)
  • Integrated Single Load Switch
  • Four Pin Wafer-Chip-Scale Package (Nom)
    • 0.9 mm × 0.9 mm, 0.5-mm Pitch, 0.5-mm Height (YZV)
  • Input Voltage Range: 1.4 V to 5.5 V
  • Low ON-Resistance
    • rON = 60 mΩ at VIN = 5 V
    • rON = 61 mΩ at VIN = 3.3 V
    • rON = 74 mΩ at VIN = 1.8 V
    • rON = 84 mΩ at VIN = 1.5 V
  • 2-A Maximum Continuous Switch Current
  • Low Threshold Control Input
  • Controlled Slew-rate
  • Under-Voltage Lock Out
  • Full-Time Reverse Current Protection
  • Quick Output Discharge Transistor (TPS22913B/C Devices)

The TPS22910A, TPS22912C, and TPS22913B/C are small, low rON load switches with controlled turn on. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.4 V to 5.5 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage GPIO control signals.

The TPS22910A, TPS22912C, and TPS22913B/C devices provide reverse current protection in ON and OFF states. An internal reverse voltage comparator disables the power-switch when the output voltage (VOUT) is driven higher than the input voltage (VIN), by VRCP, to quickly (10 µs typ) stop the flow of current towards the input side of the switch. Reverse current protection is always active, even when the power-switch is disabled. Additionally, under-voltage lockout (UVLO) protection turns the switch off if the input voltage is too low.

The TPS22913B/C contains a 150-Ω on-chip load resistor for quick output discharge when the switch is turned off.

This family of devices have various slew rate options to avoid inrush current (see for details), are available in an ultra-small, space-saving 4-pin WCSP packages, and are characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22910A, TPS22912C, and TPS22913B/C are small, low rON load switches with controlled turn on. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.4 V to 5.5 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage GPIO control signals.

The TPS22910A, TPS22912C, and TPS22913B/C devices provide reverse current protection in ON and OFF states. An internal reverse voltage comparator disables the power-switch when the output voltage (VOUT) is driven higher than the input voltage (VIN), by VRCP, to quickly (10 µs typ) stop the flow of current towards the input side of the switch. Reverse current protection is always active, even when the power-switch is disabled. Additionally, under-voltage lockout (UVLO) protection turns the switch off if the input voltage is too low.

The TPS22913B/C contains a 150-Ω on-chip load resistor for quick output discharge when the switch is turned off.

This family of devices have various slew rate options to avoid inrush current (see for details), are available in an ultra-small, space-saving 4-pin WCSP packages, and are characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS22915 ACTIVE 5.5-V, 2-A, 39-mΩ load switch with output discharge This product is A small (0.8mm x 0.8mm), low Ron (37mohm), 2A load switch.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TPS2291xx Ultra-small, Low On Resistance Load Switch With Controlled Turn-on datasheet (Rev. F) PDF | HTML 07 Jan 2015
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Reverse Current Protection in Load Switches 19 May 2016
Application note Managing Inrush Current (Rev. A) 28 May 2015
EVM User's guide TPS22910-13 EVM User's Guide (Rev. A) 09 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOST5545ULP — C5545 Booster Pack

The C5545 Booster Pack is a small form factor, low-cost rapid development platform which includes all the hardware and software needed to evaluate the C553x and C5545 DSP families. The C553x and C5545 ultra-low-power (ULP) DSP are the industry’s lowest-cost and lowest power 16-bit DSP. The (...)

User guide: PDF
Not available on TI.com
Development kit

EVMK2GX — 66AK2Gx 1GHz evaluation module

The EVMK2GX (also known as "K2G") 1GHz evaluation module (EVM) enables developers to immediately start evaluating the 66AK2Gx processor family, and to accelerate the development of audio, industrial motor control, smart grid protection and other high reliability, real-time compute intensive (...)

User guide: PDF
Not available on TI.com
Development kit

EVMK2GXS — 66AK2Gx (K2G) 1GHz High-Secure Evaluation Module

The K2G 1GHz High Secure Evaluation Module (EVM) enables developers to start  evaluating and testing the programming of the  high secure developmental version of the  66AK2Gx processor, and to accelerate the next stage of secure boot product development of audio and industrial real (...)

User guide: PDF
Simulation model

TPS22913B Unencrytped PSpice Transient Model Package (Rev. A)

SLVMAH4A.ZIP (57 KB) - PSpice Model
Simulation model

TPS22913C Unencrypted PSpice Transient Model Package (Rev. A)

SLVM940A.ZIP (50 KB) - PSpice Model
Schematic

C5545 BoosterPack Schematic

SPRR233.PDF (1366 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDEP0081 — Wideband Receiver Design Using 66AK2L06 JESD204B Attach to ADC32RF80 Reference Design

For wideband receiver system developers currently using FPGA or ASIC to connect High Speed data converters to a baseband processor, who need faster time to market with increased performance and significant reduction in cost, power, and size. This reference design includes the first widely available (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZV) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos