TPS650861
User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC)
TPS650861
- Two Banks of One-Time Programmable Memory for Programming Default Voltages and Sequence
- Wide VIN Range From 5.6 V to 21 V
- Three Variable-Output Voltage Synchronous
Step-Down Controllers With D-CAP2™ Topology- Scalable Output Current Using External FETs With Selectable Current Limit
- I2C DVS Control From 0.41 V to 1.67 V in
10-mV Steps or 1 V to 3.575 V in 25-mV Steps or Fixed 5 V Output
- Three Variable-Output Voltage Synchronous Step-Down Converters With DCS-Control Topology
- VIN Range From 3 V to 5.5 V
- Up to 3 A of Output Current
- I2C DVS Control From 0.425 V to 3.575 V in 25-mV Steps
- Three LDO Regulators With Adjustable Output Voltage
- LDOA1: I2C-Selectable Voltage From 1.35 V to 3.3 V for up to 200 mA of Output Current
- LDOA2 and LDOA3: I2C-Selectable Voltage From 0.7 V to 1.5 V for up to 600 mA of Output Current Each
- VTT LDO for DDR Memory Termination
- Three Load Switches With Slew Rate Control
- Up to 300 mA of Output Current With Voltage Drop Less Than 1.5% of Nominal Input Voltage
- RDSON < 96 mΩ at Input Voltage of 1.8 V
- 5-V Fixed-Output Voltage LDO (LDO5)
- Power Supply for Gate Drivers of SMPS and for LDOA1
- Automatic Switch to External 5-V Buck for Higher Efficiency
- Built-in Flexibility and Configurability by OTP Programming
- Six GPI Pins Configurable to Enable (CTL1 to CTL6) or Sleep Mode Entry (CTL3 and CTL6) of Any Selected Rails
- Four GPO Pins Configurable to Power Good of Any Selected Rails
- Open-Drain Interrupt Output Pin
- I2C Interface Supports Standard Mode (100 kHz), Fast Mode (400 kHz), and Fast Mode Plus (1 MHz)
The TPS650861 device family is a single-chip power-management IC (PMIC) designed to be programmed for optimal output voltages and sequencing. The TPS650861 has three controllers to provide flexible power capable of up to 30A with large external FETs for high power designs but which can scale down in both size and cost for smaller designs. Combined with three 3 A converters, three general purpose LDOs, a termination LDO for DDR, and three load switches, the TPS650861 can provide system power for a wide variety of applications. The D-CAP2™ and DCS-Control high-frequency voltage regulators use small passives to achieve a small solution size. The D-CAP2 and DCS-Control topologies have excellent transient response performance, ideal for processor core and system memory rails that have fast load switching. The device has two banks of one-time programmable (OTP) memory. For large volume opportunities, please contact a local TI sales representative to determine if use of TIs manufacturing for a custom OTP is available. Third party distributors may also support programming of the TPS650861.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS650861 Programmable Multirail PMU for Multicore Processors, FPGAs, and Systems datasheet | PDF | HTML | 25 Jul 2018 |
Application note | Using TPS65086x PMIC to Power Xilinx Zynq UltraScale+ MPSoCs | PDF | HTML | 28 Oct 2021 | |
Application note | TPS65086100 OTP Generator (Rev. D) | 08 Apr 2019 | ||
User guide | TPS65086100 User's Guide for NXP LS1043 (Rev. B) | 12 Feb 2019 | ||
User guide | BOOSTXL-TPS650861 EVM User’s Guide | 15 Aug 2018 | ||
Technical article | How PMICs can help streamline FPGA power design challenges | PDF | HTML | 23 Jun 2018 | |
User guide | TPS65086100 Non-Volatile Memory Programming Guide | 15 Aug 2017 | ||
Application note | TPS65086x Schematic and Layout Checklist (Rev. A) | 02 Dec 2015 | ||
User guide | TPS65086x Design Guide | 19 Nov 2015 | ||
EVM User's guide | TPS65086x Evaluation Module User's Guide | 19 Nov 2015 | ||
White paper | Power management integrated buck controllers for distant point-of-load apps | 14 Aug 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-TPS650861 — TPS650861 Customer Programming BoosterPack
The TPS650861 customer programming BoosterPack uses an MSP430F5529 Launchpad to enable customer programming of the non-volatile memory of the TPS65086100 Power management IC (PMIC). The BOOSTXL-TPS650861 features a socket for programming units before soldering down on TPS650860EVM-116 or customer (...)
TPS650860EVM-116 — TPS650860 Evaluation Module
Evaluation Module (EVM) for the TPS65086x family. The EVM provides a platform for engineers to evaluate, test, and explore the TPS650860 in a real world application use. All of the sequencing and functionality required for the processor and system is demonstrated on this board. This EVM also (...)
TPS65086SW-LINUX — Linux Driver for TPS65086
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported Devices:
- tps65086
Linux Source Files
(...)
IPG-UI — IPG-UI EVM GUI (Windows Installer)
The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices. This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Software
GUI for evaluation module (EVM)
IPG-UI-LINUX — IPG-UI EVM GUI (Linux Installer)
The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices. This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Software
GUI for evaluation module (EVM)
IPG-UI-OSX — IPG-UI EVM GUI (OSX Installer)
The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices. This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Software
GUI for evaluation module (EVM)
SLVC622 — USB2ANY Explorer Installer v2.7.0.0
Supported products & hardware
SWCC019 — BOOSTXL-TPS650861 IPG-UI Device Support File
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Software
GUI for evaluation module (EVM)
SWCC022 — TPS65086100 OTP Generator for LS1043A
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
SWCC023 — TPS65086100 OTP Generator (TPS650860 settings)
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
SWCC024 — TPS65086100 OTP Generator for Artix 7 (TPS65086470 settings)
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
SWCC025 — TPS65086100 OTP Generator for Xilinx Zynq Ultrascale+ (TPS6508641 settings)
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
SWCC026 — TPS65086100 OTP Generator for Xilinx Zynq Ultrascale+ (TPS65086401 settings)
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
SWCC027 — TPS65086100 OTP Generator for Xilinx Zynq Ultrascale+ (TPS6508640 settings)
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
TIDA-010241 — Flexible power reference design for high performance Xilinx® and Intel® FPGA platforms
PMP22165 — Power for Xilinx Versal adaptive compute acceleration platform (ACAP) reference design
TIDA-01393 — Power reference design for Xilinx® Zynq® UltraScale+™ MPSoC applications
The various versions of the TPS65086x PMIC allow this design to power devices from the basic ZU2CG device with a dual-core Arm® (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RSK) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.