SN54ALS857
- Select True or Complementary Data
- Perform AND/NAND (Masking) of A or B Operand
- Cascadable to Expand Number of Operands
- Detect Zeros on A or B Operands
- 3-State Outputs Interface Directly With System Bus
- Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (NT) and Ceramic (JT) 300-mil DIPs
The ´ALS857 are hextuple 2-line to 1-line multiplexers with 3-state outputs. The devices can provide either true (COMP low) or inverted (COMP high) data at the Y outputs. In addition, the ´ALS857 perform the logical AND function (A \x95 B) and the clear function as well. The four modes of operation are:
- Select A-data inputs
- Select B-data inputs
- AND A inputs with B inputs
- Clear
In either of the first two modes, OPER = 0 is high if all the selected A or B inputs are low. The six Y outputs and the OPER = 0 output are all 3-state and rated at 12-mA and 24-mA IOL for the SN54ALS857 and SN74ALS857, respectively. All outputs can be placed in the high-impedance state by applying a high level to the COMP, S0, and S1 inputs simultaneously.
The SN54ALS857 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS857 is characterized for operation from 0°C to 70°C.
技術文件
類型 | 標題 | 日期 | ||
---|---|---|---|---|
* | Data sheet | Hex 2-to-1 Universal Multiplexers With 3-State Outputs datasheet (Rev. A) | 1995年 1月 1日 | |
* | SMD | SN54ALS857 SMD 5962-87533 | 2016年 6月 21日 | |
Selection guide | Logic Guide (Rev. AB) | 2017年 6月 12日 | ||
Application note | Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) | 2015年 12月 2日 | ||
User guide | LOGIC Pocket Data Book (Rev. B) | 2007年 1月 16日 | ||
Application note | Semiconductor Packing Material Electrostatic Discharge (ESD) Protection | 2004年 7月 8日 | ||
Application note | TI IBIS File Creation, Validation, and Distribution Processes | 2002年 8月 29日 | ||
Application note | Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) | 1997年 8月 1日 | ||
Application note | Designing With Logic (Rev. C) | 1997年 6月 1日 | ||
Application note | Input and Output Characteristics of Digital Integrated Circuits | 1996年 10月 1日 | ||
Application note | Live Insertion | 1996年 10月 1日 | ||
Application note | Advanced Schottky (ALS and AS) Logic Families | 1995年 8月 1日 |
設計與開發
如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。
封裝 | 針腳 | CAD 符號、佔位空間與 3D 模型 |
---|---|---|
CDIP (JT) | 24 | Ultra Librarian |
訂購與品質
- RoHS
- REACH
- 產品標記
- 鉛塗層/球物料
- MSL 等級/回焊峰值
- MTBF/FIT 估算值
- 材料內容
- 認證摘要
- 進行中持續性的可靠性監測
- 晶圓廠位置
- 組裝地點