IP network camera

Products and reference designs

IP network camera

Block diagram

Overview

Internet protocol (IP) network cameras often require low power with advanced thermal efficiency, multiple sensors and two-way audio communications. Our integrated circuits and reference designs will help you innovate and differentiate across fixed, pan, tilt, zoom and wireless cameras.

Design requirements

IP network camera designs often require:

  • Higher power using Power over Ethernet (PoE) to accommodate new features.
  • Efficient power-tree design to support multiple input power sources and battery management.
  • Robust motion sensing over long detection range with false trigger avoidance.
  • Seamless integration of high-quality audio with noise reduction and echo cancellation.

Block diagram

Find products and reference designs for your system.

Fixed wired IP camera

Image sensor Image sensor IRIS, IR cut filter, auto-focus, zoom IRIS,IR cut filter,auto-focus,zoom Light dependent resistor Light dependent resistor PIR sensor PIR sensor Magnetics Magnetics PoE PoE Data Data Power Power Antenna Antenna Audio IN jack Audio IN jack Audio OUT jack Audio OUT jack RJ45 RJ45 Point of load Point of load 12V/24V/36V DC input 12V/24V/36VDC input 24VAC input 24VAC input Video out Video out RS232/RS422/ RS232/RS422/ RS485 RS485 Memory card Memory card Status LEDs Status LEDs Wide Vin DC/DC power supply Wide Vin DC/DC power supply Reverse polarity protection Reverse polarity protection Wide Vin DC/DC Wide Vin DC/DC TVS protection TVS protection Ethernet interface Ethernet interface Logic (inverter buffer) Logic (inverter buffer) 10/100/1000 ethernet PHY 10/100/1000 ethernet PHY Crystal Crystal Status LEDs Status LEDs Video output interface Video output interface Encoder/DAC Encoder/DAC Video amplifier Video amplifier Input user interface Input user interface IO expander IO expander Logic (schmitt trigger, FF, gates, multivibrator) Logic (schmitt trigger, FF, gates, multivibrator) Alarm input/output interface Alarm input/output interface IO expander IO expander Logic (AND, NOT, NOR, buffer) Logic (AND, NOT, NOR, buffer) Bilateral switch Bilateral switch MOSFET MOSFET eFuse eFuse Serial interface Serial interface RS485/422 transceiver RS485/422 transceiver RS232 transceiver RS232 transceiver Bidirectional demux Bidirectional demux Bidirectional mux Bidirectional mux SD card interface SD card interface Logic (AND, NOT, buffer) Logic (AND, NOT, buffer) eFuse/smart high-side switches with current limit eFuse/smart high-side switches with current limit Bidirectional mux Bidirectional mux Signal input/output protection Signal input/output protection ESD protection ESD protection ESD protection ESD protection ESD protection ESD protection ESD protection ESD protection ESD protection ESD protection ESD protection ESD protection Memory Memory Non-volatile memory Non-volatile memory DDR DDR DDR termination DDR termination Tamper detection Tamper detection Hall effect sensor Hall effect sensor Ambient light sensor Ambient light sensor Reed switch Reed switch Encryption IC Encryption IC Clocking Clocking Clock synthesizer Clock synthesizer Logic (inverter) Logic (inverter) Clock buffer Clock buffer Crystal or oscillator Crystal or oscillator Output user interface Output user interface RGB & white LED driver RGB & white LED driver Logic (gates, multivibrator) Logic (gates, multivibrator) IO expander IO expander MOSFET MOSFET Environmental sensing Environmental sensing Temperature sensor Temperature sensor Humidity sensor Humidity sensor Two-way audio communication Two-way audio communication Switch, mux, IN jack detection Switch, mux, IN jack detection Switch, mux, OUT jack detection Switch, mux, OUT jack detection Mic. amps Mic. amps Audio ADC Audio ADC DSP DSP Audio DAC Audio DAC Speaker amps Speaker amps Audio input/output protection Audio input/output protection ESD protection ESD protection ESD protection ESD protection Self-diagnostics/monitoring Self-diagnostics/monitoring Real-time clock (RTC) Real-time clock (RTC) Temperature monitor Temperature monitor Voltage detector, supervisor, RESET, watchdog, window compara... Voltage detector, supervisor, RESET, watchdog, window comparator Current sensing/monitor Current sensing/monitor Amps Amps ADC ADC Digital media processing Digital media processing MPU MPU Voltage translator Voltage translator Voltage reference Voltage reference Logic gates Logic gates Buffer/driver Buffer/driver mmWave-based motion detection mmWave-based motion detection mmWave sensor mmWave sensor PIR-based motion detection PIR-based motion detection ADC or comparators ADC or comparators Amps Amps Ambient light sensor Ambient light sensor Ambient light sensor Ambient light sensor OR OR ADC or comparator ADC or comparator Amp Amp IR LED illumination IR LED illumination Buck/boost LED driver Buck/boost LED driver Image sensor interface Image sensor interface Schmitt trigger buffer Schmitt trigger buffer Clock buffer Clock buffer SubLVDS receiver SubLVDS receiver I2C voltage- level shifter I2C voltage- level shifter Lens motor driver Lens motor driver Logic Logic Motor driver Motor driver MOSFET MOSFET DAC DAC Amp Amp Non-isolated DC/DC power supply Non-isolated DC/DC power supply LDOs LDOs Buck converters Buck converters Buck/boost converter Buck/boost converter Power sequencers Power sequencers PMIC PMIC Non-isolated AC/DC power supply Non-isolated AC/DC power supply MOSFET/diode bridge rectifier MOSFET/diode bridge rectifier Wide VIN DC/DC Wide VIN DC/DC Bridge controller Bridge controller Bulk capacitor Bulk capacitor TVS protection TVS protection eFuse eFuse Isolated DC/DC power supply Isolated DC/DC power supply MOSFET/diode bridge rectifier MOSFET/diode bridge rectifier PoE PD PoE PD DC/DC DC/DC MOSFET MOSFET ORing controller ORing controller Opto-coupler Opto-coupler MOSFET MOSFET Shunt reference Shunt reference Bridge controller Bridge controller Secondary side ORing Secondary side ORing Primary side ORing Primary side ORing

Input user interface

close

Detection of external event like push buttons and factory rest/calibration are realized using logic gates and I/O expanders and Schmitt triggers.

View allchevron-down
Interface (5)
I2C general-purpose I/Os (GPIOs)
  • TCA95388-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers
    Data sheet: PDF | HTML
  • TCAL641616-bit translating I²C-bus/SMBus I/O expander with interrupt, reset and agile I/O configuration
    Data sheet: PDF | HTML
  • TCA95548-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, weak pull-up & config registers
    Data sheet: PDF | HTML
  • TCA6424A24-bit translating 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers
    Data sheet: PDF | HTML
  • TCA953516-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt & config registers
    Data sheet: PDF | HTML
Logic & voltage translation (11)
Noninverting buffers & drivers
Inverting buffers & drivers

    Technical documentation

    View all 26
    No results found. Please clear your search and try again.
    Type Title Date
    Technical article Detect. Sense. Control: Simplify building automation designs with MSP430™ MCUs PDF | HTML 30 Aug 2023
    White paper How to optimize building and home automation designs for energy efficiency 29 Apr 2020
    More literature Building your application with security in mind (Rev. E) 28 Oct 2020
    Technical article Create an intelligent building system: use mmWave to count and track people PDF | HTML 26 Jul 2023
    Technical article Transform the way you charge your devices with USB Type-C and PD PDF | HTML 24 Jul 2023
    Technical article Bringing new intelligence to industrial applications with mmWave sensors PDF | HTML 21 Jul 2023
    White paper Bringing intelligent autonomy to fine motion detection (Rev. A) 20 Dec 2018
    White paper Low-Power Internet Connectivity Over Wi-Fi (Rev. A) 19 Jul 2019
    Technical article Low power, big impact: Low-power Ethernet PHYs for building automation PDF | HTML 18 Jul 2023
    Product overview Design a low power camera with optimized cloud streaming and enhanced security u (Rev. A) 17 May 2018
    Technical article Can your RS-485 communication survive the great outdoors? PDF | HTML 14 Sep 2023
    White paper Enabling the next generation of video doorbells 14 Mar 2019
    Technical article Protect outdoor cameras from extreme weather with a temperature switch PDF | HTML 12 Jun 2023
    Technical article A simple and efficient LED driver for video surveillance cameras PDF | HTML 11 Sep 2023
    Application note Low Voltage Translation for SPI, UART, RGMII, JTAG Interfaces (Rev. B) PDF | HTML 11 May 2022
    Application note Extend Battery Life with <100 nA IQ Buck Converter Achieving <150 µV Voltage Rip (Rev. A) PDF | HTML 11 May 2022
    Application note SimpleLink™ CC3220-OV788 Audio/Video Streaming Reference (Rev. A) 11 May 2022
    Application note Applications of Logic and Translation in IP Cameras (Rev. A) PDF | HTML 10 May 2022
    Application brief Buck-boost Converter Battery Life Time Estimation for Wireless Network Cameras (Rev. A) 10 May 2022
    Technical article Why your battery’s state of health is important for the smart home PDF | HTML 08 Sep 2023
    Application brief Powering the NXP i.MX 7 Processor with the TPS6521815 PMIC (Rev. A) PDF | HTML 07 May 2022
    Application brief Powering the NXP i.MX 8M Mini and Nano with the TPS6521825 and LP873347 PMICs (Rev. B) PDF | HTML 07 May 2022
    Technical article Powering the smart home with a simple charger PDF | HTML 07 Jul 2023
    Technical article Leveraging single-pair Ethernet in video surveillance applications PDF | HTML 07 Aug 2023
    Technical article How to reduce board size and battery consumption in low-voltage H-bridge applicati PDF | HTML 07 Aug 2023
    More literature SimpleLink™ Wi-Fi® CC3x20 MCU Security (Rev. A) 05 Aug 2019

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support.

    Videos